################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/ti/ccs901/ccs/tools/compiler/ti-cgt-c2000_18.12.1.LTS

GEN_OPTS__FLAG := 
GEN_CMDS__FLAG := 

ORDERED_OBJS += \
"./Board_Delfino28379D_CPU1.obj" \
"./Board_Interrupts_CPU1.obj" \
"./CPU1_Base.obj" \
"./Data_Capture.obj" \
"./EMIF.obj" \
"./F2837xD_CodeStartBranch.obj" \
"./F2837xD_CpuTimers.obj" \
"./F2837xD_DefaultISR.obj" \
"./F2837xD_GlobalVariableDefs.obj" \
"./F2837xD_Gpio.obj" \
"./F2837xD_Ipc.obj" \
"./F2837xD_PieCtrl.obj" \
"./F2837xD_PieVect.obj" \
"./F2837xD_Sci.obj" \
"./F2837xD_SysCtrl.obj" \
"./F2837xD_usDelay.obj" \
"./Host_Comm_v2.obj" \
"./LCD_Comm_v1.obj" \
"./NG_Converter_support.obj" \
"./SCIB_Code_V3.obj" \
"./SCIC_Code_V1.obj" \
"./ymodem.obj" \
"../2837xD_RAM_lnk_cpu1.cmd" \
$(GEN_CMDS__FLAG) \
-llibc.a \
-lrts2800_fpu32.lib \
-lF2837xD_Headers_nonBIOS_cpu1.cmd \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(SV7A_DEPS)),)
-include $(SV7A_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
NG_Initial_V2.5.out \

EXE_OUTPUTS__QUOTED += \
"NG_Initial_V2.5.out" \

BIN_OUTPUTS += \
NG_Initial_V2.5.hex \

BIN_OUTPUTS__QUOTED += \
"NG_Initial_V2.5.hex" \


# All Target
all: NG_Initial_V2.5.out

# Tool invocations
NG_Initial_V2.5.out: $(OBJS) $(CMD_SRCS) $(LIB_SRCS) $(GEN_CMDS)
	@echo 'Building target: "$@"'
	@echo 'Invoking: C2000 Linker'
	"C:/ti/ccs901/ccs/tools/compiler/ti-cgt-c2000_18.12.1.LTS/bin/cl2000" -v28 -ml -mt --cla_support=cla1 --float_support=fpu32 --tmu_support=tmu0 --vcu_support=vcu2 -Ooff --opt_for_speed=0 --fp_mode=relaxed --advice:performance=all --define=CPU1 -g --optimize_with_debug=on --diag_warning=225 --diag_wrap=off --display_error_number --abi=coffabi -z -m"NG_Initial_V2.5.map" --heap_size=0x400 --stack_size=0x400 --warn_sections -i"C:/ti/ccs901/ccs/tools/compiler/ti-cgt-c2000_18.12.1.LTS/include" -i"C:/ti/ccs901/ccs/tools/compiler/ti-cgt-c2000_18.12.1.LTS/lib" -i"C:/Users/david/workspace_v9/NG_Initial_V2.5/F2837xD_common/cmd" -i"C:/Users/david/workspace_v9/NG_Initial_V2.5/F2837xD_headers/cmd" --reread_libs --diag_wrap=off --display_error_number --xml_link_info="NG_Initial_V2.5_linkInfo.xml" --rom_model -o "NG_Initial_V2.5.out" $(ORDERED_OBJS)
	@echo 'Finished building target: "$@"'
	@echo ' '

NG_Initial_V2.5.hex: $(EXE_OUTPUTS)
	@echo 'Building files: $(strip $(EXE_OUTPUTS__QUOTED))'
	@echo 'Invoking: C2000 Hex Utility'
	"C:/ti/ccs901/ccs/tools/compiler/ti-cgt-c2000_18.12.1.LTS/bin/hex2000"  -o "NG_Initial_V2.5.hex" $(EXE_OUTPUTS__QUOTED)
	@echo 'Finished building: $(strip $(EXE_OUTPUTS__QUOTED))'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(BIN_OUTPUTS__QUOTED)$(EXE_OUTPUTS__QUOTED)
	-$(RM) "Board_Delfino28379D_CPU1.obj" "Board_Interrupts_CPU1.obj" "CPU1_Base.obj" "Data_Capture.obj" "EMIF.obj" "F2837xD_CodeStartBranch.obj" "F2837xD_CpuTimers.obj" "F2837xD_DefaultISR.obj" "F2837xD_GlobalVariableDefs.obj" "F2837xD_Gpio.obj" "F2837xD_Ipc.obj" "F2837xD_PieCtrl.obj" "F2837xD_PieVect.obj" "F2837xD_Sci.obj" "F2837xD_SysCtrl.obj" "F2837xD_usDelay.obj" "Host_Comm_v2.obj" "LCD_Comm_v1.obj" "NG_Converter_support.obj" "SCIB_Code_V3.obj" "SCIC_Code_V1.obj" "ymodem.obj" 
	-$(RM) "Board_Delfino28379D_CPU1.d" "Board_Interrupts_CPU1.d" "CPU1_Base.d" "Data_Capture.d" "F2837xD_CpuTimers.d" "F2837xD_DefaultISR.d" "F2837xD_GlobalVariableDefs.d" "F2837xD_Gpio.d" "F2837xD_Ipc.d" "F2837xD_PieCtrl.d" "F2837xD_PieVect.d" "F2837xD_Sci.d" "F2837xD_SysCtrl.d" "Host_Comm_v2.d" "LCD_Comm_v1.d" "NG_Converter_support.d" "SCIB_Code_V3.d" "SCIC_Code_V1.d" "ymodem.d" 
	-$(RM) "EMIF.d" 
	-$(RM) "F2837xD_CodeStartBranch.d" "F2837xD_usDelay.d" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets