################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/tinew/ccs2041/ccs/tools/compiler/ti-cgt-c2000_22.6.3.LTS

GEN_OPTS__FLAG := 
GEN_CMDS__FLAG := 

ORDERED_OBJS += \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include objects.mk

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 

# All Target
all: 

# Tool invocations

# Other Targets
clean:
	-$(RM) 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets