| 1 | #include "c2000BoardSupport.h" |
| 2 | #include "F2837xD_device.h" |
| 3 | #include "F2837xD_Examples.h" |
| 4 | #include "F2837xD_GlobalPrototypes.h" |
| 5 | #include "rtwtypes.h" |
| 6 | #include "TwoPhaseForStuck.h" |
| 7 | #include "TwoPhaseForStuck_private.h" |
| 8 | |
| 9 | void config_ADCB_SOC1() |
| 10 | { |
| 11 | EALLOW; |
| 12 | AdcbRegs.ADCSOC1CTL.bit.CHSEL = 3; /* Set SOC1 channel select to ADCIN3*/ |
| 13 | AdcbRegs.ADCSOC1CTL.bit.TRIGSEL = 5; |
| 14 | AdcbRegs.ADCSOC1CTL.bit.ACQPS = 19; /* Set SOC1 S/H Window to 20 ADC Clock Cycles*/ |
| 15 | AdcbRegs.ADCINTSEL1N2.bit.INT1E = 1; /* Enabled/Disable ADCINT1 interrupt*/ |
| 16 | AdcbRegs.ADCINTSEL1N2.bit.INT1SEL = 1;/* Setup EOC1 to trigger ADCINT1*/ |
| 17 | AdcbRegs.ADCINTSEL1N2.bit.INT1CONT = 0;/* Enable/Disable ADCINT1 Continuous mode*/ |
| 18 | AdcbRegs.ADCINTSOCSEL1.bit.SOC1 = 0; /* SOCx No ADCINT Interrupt Trigger Select.*/ |
| 19 | AdcbRegs.ADCOFFTRIM.bit.OFFTRIM = AdcbRegs.ADCOFFTRIM.bit.OFFTRIM;/* Set Offset Error Correctino Value*/ |
| 20 | AdcbRegs.ADCCTL1.bit.INTPULSEPOS = 1;/* Late interrupt pulse trips AdcResults latch*/ |
| 21 | AdcbRegs.ADCSOCPRICTL.bit.SOCPRIORITY = 0;/* All in round robin mode SOC Priority*/ |
| 22 | EDIS; |
| 23 | } |
| 24 | |
| 25 | void config_ADCA_SOC0() |
| 26 | { |
| 27 | EALLOW; |
| 28 | AdcaRegs.ADCSOC0CTL.bit.CHSEL = 2; /* Set SOC0 channel select to ADCIN2*/ |
| 29 | AdcaRegs.ADCSOC0CTL.bit.TRIGSEL = 5; |
| 30 | AdcaRegs.ADCSOC0CTL.bit.ACQPS = 19; /* Set SOC0 S/H Window to 20 ADC Clock Cycles*/ |
| 31 | AdcaRegs.ADCINTSEL1N2.bit.INT1E = 1; /* Enabled/Disable ADCINT1 interrupt*/ |
| 32 | AdcaRegs.ADCINTSEL1N2.bit.INT1SEL = 0;/* Setup EOC0 to trigger ADCINT1*/ |
| 33 | AdcaRegs.ADCINTSEL1N2.bit.INT1CONT = 0;/* Enable/Disable ADCINT1 Continuous mode*/ |
| 34 | AdcaRegs.ADCINTSOCSEL1.bit.SOC0 = 0; /* SOCx No ADCINT Interrupt Trigger Select.*/ |
| 35 | AdcaRegs.ADCOFFTRIM.bit.OFFTRIM = AdcaRegs.ADCOFFTRIM.bit.OFFTRIM;/* Set Offset Error Correctino Value*/ |
| 36 | AdcaRegs.ADCCTL1.bit.INTPULSEPOS = 1;/* Late interrupt pulse trips AdcResults latch*/ |
| 37 | AdcaRegs.ADCSOCPRICTL.bit.SOCPRIORITY = 0;/* All in round robin mode SOC Priority*/ |
| 38 | EDIS; |
| 39 | } |
| 40 | |
| 41 | void config_ADCB_SOC0() |
| 42 | { |
| 43 | EALLOW; |
| 44 | AdcbRegs.ADCSOC0CTL.bit.CHSEL = 2; /* Set SOC0 channel select to ADCIN2*/ |
| 45 | AdcbRegs.ADCSOC0CTL.bit.TRIGSEL = 7; |
| 46 | AdcbRegs.ADCSOC0CTL.bit.ACQPS = 19; /* Set SOC0 S/H Window to 20 ADC Clock Cycles*/ |
| 47 | AdcbRegs.ADCINTSEL1N2.bit.INT2E = 1; /* Enabled/Disable ADCINT2 interrupt*/ |
| 48 | AdcbRegs.ADCINTSEL1N2.bit.INT2SEL = 0;/* Setup EOC0 to trigger ADCINT2*/ |
| 49 | AdcbRegs.ADCINTSEL1N2.bit.INT2CONT = 0;/* Enable/Disable ADCINT2 Continuous mode*/ |
| 50 | AdcbRegs.ADCINTSOCSEL1.bit.SOC0 = 0; /* SOCx No ADCINT Interrupt Trigger Select.*/ |
| 51 | AdcbRegs.ADCOFFTRIM.bit.OFFTRIM = AdcbRegs.ADCOFFTRIM.bit.OFFTRIM;/* Set Offset Error Correctino Value*/ |
| 52 | AdcbRegs.ADCCTL1.bit.INTPULSEPOS = 1;/* Late interrupt pulse trips AdcResults latch*/ |
| 53 | AdcbRegs.ADCSOCPRICTL.bit.SOCPRIORITY = 0;/* All in round robin mode SOC Priority*/ |
| 54 | EDIS; |
| 55 | } |
| 56 | |
| 57 | void InitAdcA() |
| 58 | { |
| 59 | EALLOW; |
| 60 | CpuSysRegs.PCLKCR13.bit.ADC_A = 1; |
| 61 | AdcaRegs.ADCCTL2.bit.PRESCALE = 8; |
| 62 | AdcSetMode(ADC_ADCA, ADC_RESOLUTION_12BIT, ADC_SIGNALMODE_SINGLE); |
| 63 | |
| 64 | //power up the ADC |
| 65 | AdcaRegs.ADCCTL1.bit.ADCPWDNZ = 1; |
| 66 | |
| 67 | //delay for 1ms to allow ADC time to power up |
| 68 | DELAY_US(1000); |
| 69 | EDIS; |
| 70 | } |
| 71 | |
| 72 | void InitAdcB() |
| 73 | { |
| 74 | EALLOW; |
| 75 | CpuSysRegs.PCLKCR13.bit.ADC_B = 1; |
| 76 | AdcbRegs.ADCCTL2.bit.PRESCALE = 8; |
| 77 | AdcSetMode(ADC_ADCB, ADC_RESOLUTION_12BIT, ADC_SIGNALMODE_SINGLE); |
| 78 | |
| 79 | //power up the ADC |
| 80 | AdcbRegs.ADCCTL1.bit.ADCPWDNZ = 1; |
| 81 | |
| 82 | //delay for 1ms to allow ADC time to power up |
| 83 | DELAY_US(1000); |
| 84 | EDIS; |
| 85 | } |
| 86 |