| 1 | #include "m3_core.h" |
| 2 | #include "mw_force_no_optimization.h" |
| 3 | #include "arm_cortex_m_multitasking.h" |
| 4 | /* Re-entrant function for multi-tasking: arm_cortex_m_call_thread_with_context_switch*/ |
| 5 | |
| 6 | __asm (" .sect \".text:arm_cortex_m_call_thread_with_context_switch\"\n" |
| 7 | " .clink\n" |
| 8 | " .thumbfunc arm_cortex_m_call_thread_with_context_switch\n" |
| 9 | " .thumb\n" |
| 10 | " .align 4\n" |
| 11 | " .global arm_cortex_m_call_thread_with_context_switch\n" |
| 12 | "arm_cortex_m_call_thread_with_context_switch:"); |
| 13 | #if (defined(__FPU_PRESENT) && (__FPU_PRESENT == 1)) && (defined(__FPU_USED) && (__FPU_USED == 1)) |
| 14 | __asm (" TST LR, #0x10"); |
| 15 | __asm (" IT EQ"); |
| 16 | __asm (" VMOVEQ S0, S0"); |
| 17 | #endif |
| 18 | __asm (" PUSH {R0, R1}"); |
| 19 | __asm (" SUB SP, SP, #0x20"); |
| 20 | __asm (" ADR R0,Call_isr_routine_in_thread_mode"); |
| 21 | __asm (" STR R0,[SP, #24]"); |
| 22 | __asm (" MOV R0,#0x01000000"); |
| 23 | __asm (" STR R0,[SP, #28]"); |
| 24 | __asm (" MVNS R0,#0x6"); |
| 25 | __asm (" MOV LR, R0"); |
| 26 | __asm (" BX LR"); |
| 27 | __asm ("Call_isr_routine_in_thread_mode:"); |
| 28 | __asm (" POP {R0, R1}"); |
| 29 | __asm (" BLX R0"); |
| 30 | __asm (" ISB"); |
| 31 | __asm (" SVC #0"); |
| 32 | __asm ("Unknown_Execution:"); |
| 33 | __asm (" B Unknown_Execution"); |
| 34 | |
| 35 | /* SVC Interrupt service routine to restore the context: SVC_Handler*/ |
| 36 | |
| 37 | __asm (" .sect \".text:SVC_Handler\"\n" |
| 38 | " .clink\n" |
| 39 | " .thumbfunc SVC_Handler\n" |
| 40 | " .thumb\n" |
| 41 | " .align 4\n" |
| 42 | " .global SVC_Handler\n" |
| 43 | "SVC_Handler:"); |
| 44 | #if (defined(__FPU_PRESENT) && (__FPU_PRESENT == 1)) && (defined(__FPU_USED) && (__FPU_USED == 1)) |
| 45 | __asm (" TST LR, #0x10"); |
| 46 | __asm (" IT EQ"); |
| 47 | __asm (" VMOVEQ S0, S0"); |
| 48 | #endif |
| 49 | __asm (" TST LR, #0x4"); |
| 50 | __asm (" ITE EQ"); |
| 51 | __asm (" MRSEQ R0, MSP"); |
| 52 | __asm (" MRSNE R0, PSP"); |
| 53 | __asm (" LDR R1, [R0, #24]"); |
| 54 | __asm (" LDRB.W R0, [R1, #-2]"); |
| 55 | __asm (" CBZ R0, svc_service_0"); |
| 56 | __asm (" B Unknown_SVC_Request"); |
| 57 | __asm ("svc_service_0:"); |
| 58 | #if (defined(__FPU_PRESENT) && (__FPU_PRESENT == 1)) && (defined(__FPU_USED) && (__FPU_USED == 1)) |
| 59 | __asm (" TST LR, #0x10"); |
| 60 | __asm (" ITE EQ"); |
| 61 | __asm (" ADDEQ SP, SP, #104"); |
| 62 | __asm (" ADDNE SP, SP, #32"); |
| 63 | #else |
| 64 | __asm (" ADD SP, SP, #32"); |
| 65 | #endif |
| 66 | __asm (" POP {R0, R1}"); |
| 67 | __asm (" MSR APSR_nzcvq, R0"); |
| 68 | __asm (" BX R1"); |
| 69 | __asm ("Unknown_SVC_Request:"); |
| 70 | __asm (" B Unknown_SVC_Request"); |
| 71 | |
| 72 | |