1/*
2 * Academic License - for use in teaching, academic research, and meeting
3 * course requirements at degree granting institutions only. Not for
4 * government, commercial, or other organizational use.
5 *
6 * File: m3_core_data.c
7 *
8 * Code generated for Simulink model 'm3_core'.
9 *
10 * Model version : 1.91
11 * Simulink Coder version : 8.11 (R2016b) 25-Aug-2016
12 * C/C++ source code generated on : Thu Sep 27 00:27:58 2018
13 *
14 * Target selection: ert.tlc
15 * Embedded hardware selection: ARM Compatible->ARM Cortex
16 * Code generation objectives: Unspecified
17 * Validation result: Not run
18 */
19
20#include "m3_core.h"
21#include "m3_core_private.h"
22
23/* Block parameters (auto storage) */
24P_m3_core_T m3_core_P = {
25 1.0, /* Expression: 1
26 * Referenced by: '<S1>/Pulse Generator'
27 */
28 2.0, /* Computed Parameter: PulseGenerator_Period
29 * Referenced by: '<S1>/Pulse Generator'
30 */
31 1.0, /* Computed Parameter: PulseGenerator_Duty
32 * Referenced by: '<S1>/Pulse Generator'
33 */
34 0.0, /* Expression: 0
35 * Referenced by: '<S1>/Pulse Generator'
36 */
37
38 /* Computed Parameter: Constant_Value
39 * Referenced by: '<Root>/Constant'
40 */
41 { 1U, 7U, 3U, 4U, 5U, 7U, 7U, 8U }
42};
43
44/*
45 * File trailer for generated code.
46 *
47 * [EOF]
48 */
49