1/*
2 * Academic License - for use in teaching, academic research, and meeting
3 * course requirements at degree granting institutions only. Not for
4 * government, commercial, or other organizational use.
5 *
6 * File: m3_core_private.h
7 *
8 * Code generated for Simulink model 'm3_core'.
9 *
10 * Model version : 1.91
11 * Simulink Coder version : 8.11 (R2016b) 25-Aug-2016
12 * C/C++ source code generated on : Thu Sep 27 00:27:58 2018
13 *
14 * Target selection: ert.tlc
15 * Embedded hardware selection: ARM Compatible->ARM Cortex
16 * Code generation objectives: Unspecified
17 * Validation result: Not run
18 */
19
20#ifndef RTW_HEADER_m3_core_private_h_
21#define RTW_HEADER_m3_core_private_h_
22#include "rtwtypes.h"
23#include "multiword_types.h"
24
25/* Private macros used by the generated code to access rtModel */
26#ifndef rtmSetTFinal
27# define rtmSetTFinal(rtm, val) ((rtm)->Timing.tFinal = (val))
28#endif
29
30#ifndef rtmGetTPtr
31# define rtmGetTPtr(rtm) (&(rtm)->Timing.taskTime0)
32#endif
33#endif /* RTW_HEADER_m3_core_private_h_ */
34
35/*
36 * File trailer for generated code.
37 *
38 * [EOF]
39 */
40