| Block Name | Comment |
|---|---|
| <Root>/Display | Unused code path elimination |
| <Root>/Display1 | Unused code path elimination |
| <Root>/LED BLink | Virtual SubSystem |
| Object Name | Code Location |
|---|---|
| <Root>/Constant | m3_core.c:118, 122 m3_core.h:118 m3_core_data.c:39 |
| <Root>/UDP Receive | m3_core.c:124, 125, 127, 128, 129, 130, 133, 256, 257, 258, 259, 260, 263, 265, 289, 290, 292, 293, 296 m3_core.h:90, 91, 97, 99 |
| <Root>/UDP Send1 | m3_core.c:117, 119, 121, 122, 244, 245, 246, 247, 248, 251, 252, 254, 280, 281, 283, 284, 287 m3_core.h:96, 100 |
| Object Name | Code Location |
|---|---|
| <S1>/Data Type Conversion2 | m3_core.c:163, 165 |
| <S1>/Digital Output2 | m3_core.c:162, 165, 270, 271, 272, 273 |
| <S1>/Pulse Generator | m3_core.c:150, 151, 152, 153, 154, 155, 157, 160, 267, 268 m3_core.h:98, 106, 109, 112, 115 m3_core_data.c:26, 29, 32, 35 |