1/*
2 * Academic License - for use in teaching, academic research, and meeting
3 * course requirements at degree granting institutions only. Not for
4 * government, commercial, or other organizational use.
5 *
6 * File: rtmodel.h
7 *
8 * Code generated for Simulink model 'm3_core'.
9 *
10 * Model version : 1.91
11 * Simulink Coder version : 8.11 (R2016b) 25-Aug-2016
12 * C/C++ source code generated on : Thu Sep 27 00:27:58 2018
13 *
14 * Target selection: ert.tlc
15 * Embedded hardware selection: ARM Compatible->ARM Cortex
16 * Code generation objectives: Unspecified
17 * Validation result: Not run
18 */
19
20#ifndef RTW_HEADER_rtmodel_h_
21#define RTW_HEADER_rtmodel_h_
22#include "m3_core.h"
23#endif /* RTW_HEADER_rtmodel_h_ */
24
25/*
26 * File trailer for generated code.
27 *
28 * [EOF]
29 */
30