1/*
2 * Academic License - for use in teaching, academic research, and meeting
3 * course requirements at degree granting institutions only. Not for
4 * government, commercial, or other organizational use.
5 *
6 * File: rtwtypes.h
7 *
8 * Code generated for Simulink model 'm3_core'.
9 *
10 * Model version : 1.91
11 * Simulink Coder version : 8.11 (R2016b) 25-Aug-2016
12 * C/C++ source code generated on : Thu Sep 27 00:27:58 2018
13 *
14 * Target selection: ert.tlc
15 * Embedded hardware selection: ARM Compatible->ARM Cortex
16 * Code generation objectives: Unspecified
17 * Validation result: Not run
18 */
19
20#ifndef RTWTYPES_H
21#define RTWTYPES_H
22
23/* Logical type definitions */
24#if (!defined(__cplusplus))
25# ifndef false
26# define false (0U)
27# endif
28
29# ifndef true
30# define true (1U)
31# endif
32#endif
33
34/*=======================================================================*
35 * Target hardware information
36 * Device type: ARM Compatible->ARM Cortex
37 * Number of bits: char: 8 short: 16 int: 32
38 * long: 32 long long: 64
39 * native word size: 32
40 * Byte ordering: LittleEndian
41 * Signed integer division rounds to: Zero
42 * Shift right on a signed integer as arithmetic shift: on
43 *=======================================================================*/
44
45/*=======================================================================*
46 * Fixed width word size data types: *
47 * int8_T, int16_T, int32_T - signed 8, 16, or 32 bit integers *
48 * uint8_T, uint16_T, uint32_T - unsigned 8, 16, or 32 bit integers *
49 * real32_T, real64_T - 32 and 64 bit floating point numbers *
50 *=======================================================================*/
51typedef signed char int8_T;
52typedef unsigned char uint8_T;
53typedef short int16_T;
54typedef unsigned short uint16_T;
55typedef int int32_T;
56typedef unsigned int uint32_T;
57typedef long long int64_T;
58typedef unsigned long long uint64_T;
59typedef float real32_T;
60typedef double real64_T;
61
62/*===========================================================================*
63 * Generic type definitions: boolean_T, char_T, byte_T, int_T, uint_T, *
64 * real_T, time_T, ulong_T, ulonglong_T. *
65 *===========================================================================*/
66typedef double real_T;
67typedef double time_T;
68typedef unsigned char boolean_T;
69typedef int int_T;
70typedef unsigned int uint_T;
71typedef unsigned long ulong_T;
72typedef unsigned long long ulonglong_T;
73typedef char char_T;
74typedef unsigned char uchar_T;
75typedef char_T byte_T;
76
77/*===========================================================================*
78 * Complex number type definitions *
79 *===========================================================================*/
80#define CREAL_T
81
82typedef struct {
83 real32_T re;
84 real32_T im;
85} creal32_T;
86
87typedef struct {
88 real64_T re;
89 real64_T im;
90} creal64_T;
91
92typedef struct {
93 real_T re;
94 real_T im;
95} creal_T;
96
97#define CINT8_T
98
99typedef struct {
100 int8_T re;
101 int8_T im;
102} cint8_T;
103
104#define CUINT8_T
105
106typedef struct {
107 uint8_T re;
108 uint8_T im;
109} cuint8_T;
110
111#define CINT16_T
112
113typedef struct {
114 int16_T re;
115 int16_T im;
116} cint16_T;
117
118#define CUINT16_T
119
120typedef struct {
121 uint16_T re;
122 uint16_T im;
123} cuint16_T;
124
125#define CINT32_T
126
127typedef struct {
128 int32_T re;
129 int32_T im;
130} cint32_T;
131
132#define CUINT32_T
133
134typedef struct {
135 uint32_T re;
136 uint32_T im;
137} cuint32_T;
138
139#define CINT64_T
140
141typedef struct {
142 int64_T re;
143 int64_T im;
144} cint64_T;
145
146#define CUINT64_T
147
148typedef struct {
149 uint64_T re;
150 uint64_T im;
151} cuint64_T;
152
153/*=======================================================================*
154 * Min and Max: *
155 * int8_T, int16_T, int32_T - signed 8, 16, or 32 bit integers *
156 * uint8_T, uint16_T, uint32_T - unsigned 8, 16, or 32 bit integers *
157 *=======================================================================*/
158#define MAX_int8_T ((int8_T)(127))
159#define MIN_int8_T ((int8_T)(-128))
160#define MAX_uint8_T ((uint8_T)(255U))
161#define MAX_int16_T ((int16_T)(32767))
162#define MIN_int16_T ((int16_T)(-32768))
163#define MAX_uint16_T ((uint16_T)(65535U))
164#define MAX_int32_T ((int32_T)(2147483647))
165#define MIN_int32_T ((int32_T)(-2147483647-1))
166#define MAX_uint32_T ((uint32_T)(0xFFFFFFFFU))
167#define MAX_int64_T ((int64_T)(9223372036854775807LL))
168#define MIN_int64_T ((int64_T)(-9223372036854775807LL-1LL))
169#define MAX_uint64_T ((uint64_T)(0xFFFFFFFFFFFFFFFFULL))
170
171/* Block D-Work pointer type */
172typedef void * pointer_T;
173
174#endif /* RTWTYPES_H */
175
176/*
177 * File trailer for generated code.
178 *
179 * [EOF]
180 */
181