Building target: "base_project_cpu02.out"
Invoking: C2000 Linker
"C:/ti/ccs930/ccs/tools/compiler/ti-cgt-c2000_18.12.5.LTS/bin/cl2000" -v28 -ml -mt --cla_support=cla1 --float_support=fpu32 --tmu_support=tmu0 --vcu_support=vcu2 -O2 --opt_for_speed=2 --advice:performance=all --define=CLA_MATH_TABLES_IN_ROM=1 --define=_FLASH --define=CPU2 --diag_warning=225 --diag_warning=255 --diag_wrap=off --display_error_number --gen_func_subsections=on --gen_data_subsections=on --abi=eabi -z -m"base_project_cpu02.map" --stack_size=0x200 --warn_sections -i"C:/ti/c2000/C2000Ware_3_01_00_00/libraries/boot_rom/f2837xd/revB/rom_symbol_libs/c2_CLA_Data_ROM" -i"C:/ti/c2000/C2000Ware_3_01_00_00/libraries/math/CLAmath/c28/lib" -i"C:/ti/ccs930/ccs/tools/compiler/ti-cgt-c2000_18.12.5.LTS/lib" -i"C:/ti/ccs930/ccs/tools/compiler/ti-cgt-c2000_18.12.5.LTS/include" -i"C:/ti/c2000/C2000Ware_3_01_00_00/driverlib/f2837xd/driverlib/ccs/Debug" --reread_libs --diag_wrap=off --display_error_number --xml_link_info="base_project_cpu02_linkInfo.xml" -o "base_project_cpu02.out" "./app/config/led_io_driver.obj" "./app/example/cpu2/app_cla.obj" "./app/example/cpu2/app_cpu2.obj" "./app/example/cpu2/app_sgmem.obj" "./m28d/bsp/drivers/ads131e08/ADS131E08.obj" "./m28d/bsp/drivers/dac80508/DAC80508.obj" "./m28d/dsp/c28_ti_rx/rvx_F2837xD_usDelay.obj" "./m28d/dsp/drivers/adc/F2837xD_Adc.obj" "./m28d/dsp/drivers/adc/rvx_adc.obj" "./m28d/dsp/drivers/asm/F2837xD_DBGIER.obj" "./m28d/dsp/drivers/asm/F2837xD_usDelay.obj" "./m28d/dsp/drivers/atm/atm.obj" "./m28d/dsp/drivers/can/F2837xD_can.obj" "./m28d/dsp/drivers/cap/rvx_cap.obj" "./m28d/dsp/drivers/cla/rvx_cla.obj" "./m28d/dsp/drivers/clb/DriverCLB.obj" "./syscfg/clb_config.obj" "./syscfg/clb_sim.obj" "./m28d/dsp/drivers/dma/F2837xD_Dma.obj" "./m28d/dsp/drivers/driverlib/device.obj" "./m28d/dsp/drivers/emif/F2837xD_Emif.obj" "./m28d/dsp/drivers/gpio/F2837xD_Gpio.obj" "./m28d/dsp/drivers/gpio/rvx_gpio.obj" "./m28d/dsp/drivers/i2c/F2837xD_I2C.obj" "./m28d/dsp/drivers/ipc/F2837xD_Ipc_Driver_Util.obj" "./m28d/dsp/drivers/ipc/rvx_ipc.obj" "./m28d/dsp/drivers/mcbsp/F2837xD_Mcbsp.obj" "./m28d/dsp/drivers/pie/F2837xD_DefaultISR.obj" "./m28d/dsp/drivers/pie/F2837xD_PieCtrl.obj" "./m28d/dsp/drivers/pie/F2837xD_PieVect.obj" "./m28d/dsp/drivers/pwm/rvx_pwm.obj" "./m28d/dsp/drivers/spi/rvx_spi.obj" "./m28d/dsp/drivers/spi/rvx_spi_test.obj" "./m28d/dsp/drivers/sys/F2837xD_SysCtrl.obj" "./m28d/dsp/drivers/sys/F2837xD_struct.obj" "./m28d/dsp/drivers/timer/F2837xD_CpuTimers.obj" "./m28d/dsp/drivers/timer/TmrMng.obj" "./m28d/dsp/drivers/timer/tmr.obj" "./m28d/dsp/drivers/uart/F2837xD_Sci.obj" "./m28d/dsp/drivers/uart/F2837xD_sci_io.obj" "./m28d/dsp/drivers/uart/rvx_uart.obj" "./m28d/dsp/drivers/watchdog/CmdWatchdog.obj" "./m28d/dsp/drivers/watchdog/watchdog.obj" "./m28d/dsp/regs/F2837xD_GlobalVariableDefs.obj" "./m28d/libs/cpxcomm/CPXComm.obj" "./m28d/libs/cpxcomm/real_time_io_dummy_data.obj" "./m28d/libs/cpxcomm/application/real_time_io/real_time_io.obj" "./m28d/libs/cpxcomm/application/real_time_io/src/RTIO.obj" "./m28d/libs/cpxcomm/application/real_time_io/src/protocol.obj" "./m28d/libs/cpxcomm/application/real_time_io/test/unit_tests.obj" "./m28d/libs/cpxcomm/application/service_x/service_x.obj" "./m28d/libs/cpxcomm/application/service_x/src/ServiceX.obj" "./m28d/libs/cpxcomm/application/service_x/test/unit_tests.obj" "./m28d/libs/cpxcomm/data_link/logical_link_control/logical_link_control.obj" "./m28d/libs/cpxcomm/data_link/logical_link_control/src/LLC.obj" "./m28d/libs/cpxcomm/data_link/logical_link_control/src/llc_tasks.obj" "./m28d/libs/cpxcomm/data_link/logical_link_control/test/unit_tests.obj" "./m28d/libs/cpxcomm/data_link/medium_access_control/medium_access_control.obj" "./m28d/libs/cpxcomm/data_link/medium_access_control/src/MAC.obj" "./m28d/libs/cpxcomm/data_link/medium_access_control/src/mac_tasks.obj" "./m28d/libs/cpxcomm/data_link/medium_access_control/test/unit_tests.obj" "./m28d/libs/cpxcomm/physical/serial_peripheral_interface/src/SPI.obj" "./m28d/libs/cpxcomm/physical/serial_peripheral_interface/test/unit_tests.obj" "./m28d/libs/cpxcomm/utilities/utilities_cla.obj" "./m28d/libs/cpxcomm/utilities/utilities_cpu.obj" "./m28d/libs/digital_signal_lib/src/adc_reader.obj" "./m28d/libs/digital_signal_lib/src/alfa_beta_transformation.obj" "./m28d/libs/digital_signal_lib/src/alfa_beta_transformation_cla.obj" "./m28d/libs/digital_signal_lib/src/dome_filter.obj" "./m28d/libs/digital_signal_lib/src/dome_filter_cla.obj" "./m28d/libs/digital_signal_lib/src/ema_filter.obj" "./m28d/libs/digital_signal_lib/src/ema_filter_cla.obj" "./m28d/libs/digital_signal_lib/src/first_order_filter.obj" "./m28d/libs/digital_signal_lib/src/rms_filter.obj" "./m28d/libs/digital_signal_lib/src/rms_filter_cla.obj" "./m28d/libs/digital_signal_lib/src/second_order_filter.obj" "./m28d/libs/digital_signal_lib/src/second_order_filter_cla.obj" "./m28d/libs/digital_signal_lib/src/sequence_detector.obj" "./m28d/libs/digital_signal_lib/src/sequence_detector_cla.obj" "./m28d/libs/digital_signal_lib/src/sine_generator.obj" "./m28d/libs/digital_signal_lib/src/sine_generator_cla.obj" "./m28d/libs/sgmem/sgmem.obj" "./m28d/libs/sgmem/test/sgmem_unit_test.obj" "./m28d/main.obj" "C:/ti/workspace/base_project/base_project_cpu01/m28d/dsp/cmd/cpu2/F2837xD_Headers_BIOS_cpu2.cmd" "C:/ti/workspace/base_project/base_project_cpu01/m28d/dsp/cmd/cpu2/release_memory_map_cpu02.cmd" -l"configPkg/linker.cmd" -lcla1_math_library_datarom_fpu32_eabi.lib -lF2837xRevB_c2bootROM_CLADataROMSymbols_eabi_fpu32.lib -llibc.a -ldriverlib.lib 
<Linking>
"C:/ti/workspace/base_project/base_project_cpu01/m28d/dsp/cmd/cpu2/release_memory_map_cpu02.cmd", line 288: error #10099-D: program will not fit into available memory.  run placement with alignment/blocking fails for section "Cla1Prog" size 0x1da2 page 0.  Available memory ranges:
   CLA_PROG_RAM   size: 0x1000       unused: 0x1000       max hole: 0x1000    
error #10010: errors encountered during linking; "base_project_cpu02.out" not built
 
>> Compilation failure
makefile:324: recipe for target 'base_project_cpu02.out' failed
gmake[1]: *** [base_project_cpu02.out] Error 1
makefile:320: recipe for target 'all' failed
gmake: *** [all] Error 2

**** Build Finished ****