/*
 *  ======== main.c ========
 */

#include <coecsl.h>
#include "28335_dma.h"
#include "28335_spi.h"
#include "28335_inits.h"
#include "mcbsp_com.h"
#include "i2c.h"
#include "user_PIFuncs.h"
#include "user_include.h"



#include <xdc/std.h>

#include <xdc/runtime/Error.h>
#include <xdc/runtime/System.h>

#include <ti/sysbios/BIOS.h>

#include <ti/sysbios/knl/Task.h>



extern Uint16 RamfuncsLoadStart;
extern Uint16 RamfuncsLoadEnd;
extern Uint16 RamfuncsRunStart;


void MemCopy(Uint16 *SourceAddr, Uint16* SourceEndAddr, Uint16* DestAddr)
{
    while(SourceAddr < SourceEndAddr)
    {
       *DestAddr++ = *SourceAddr++;
    }
    return;
}


void updateData(void);
void sendData(void);
void ADCINT(void);

extern volatile int new_irdata_i2c;
extern int adc1_i2c;
extern int adc2_i2c;
extern int adc3_i2c;
extern int adc4_i2c;
extern int adc5_i2c;
extern int adc6_i2c;
extern int adc7_i2c;
extern int adc8_i2c;
extern int CompassNew;
extern int ir1_i2c,ir2_i2c,ir3_i2c,ir4_i2c,ir5_i2c;

extern int SPIenc_state;
extern long SPIenc1_reading;
extern long SPIenc2_reading;
extern long SPIenc3_reading;
extern long SPIenc4_reading;

extern unsigned int nocomm;
extern int newOMAPdata;
extern int PIVEL_enable;
extern float mcbsp_vref;
extern float mcbsp_turn;
extern float mcbsp_pwm1;
extern float mcbsp_pwm2;
extern float mcbsp_dac1;
extern float mcbsp_dac2;
extern long McBSP_COMerr;
extern int McBSP_RecGoodData_ReadyTX;
extern long McBSPb_int_count;
extern int McBSPB_rdy;
extern mcbsp28x_com TXBuff;
extern mcbspL138_com RXBuff;

unsigned long timeint = 0;
unsigned long noi2c = 0;

float gyro_x = 0;
float gyro_y = 0;

float Enc1_rad = 0;
float Enc2_rad = 0;
float Enc3_rad = 0;
float Enc4_rad = 0;

int switchstate = -2;

int newF28335_Extra = 0;
float F28335_Extra1 = 0.0;
float F28335_Extra2 = 0.0;
float F28335_Extra3 = 0.0;
float F28335_Extra4 = 0.0;

int raw_adc_A0 = 0;
int raw_adc_A1 = 0;
int raw_adc_A2 = 0;
int raw_adc_A3 = 0;
int raw_adc_A4 = 0;
int raw_adc_A5 = 0;
int raw_adc_A6 = 0;
int raw_adc_A7 = 0;
int raw_adc_B0 = 0;
int raw_adc_B1 = 0;
int raw_adc_B2 = 0;
int raw_adc_B3 = 0;
int raw_adc_B4 = 0;
int raw_adc_B5 = 0;
int raw_adc_B6 = 0;
int raw_adc_B7 = 0;

float rawA0 = 0.0;
float rawB0 = 0.0;

float omap_vref = 0;
float omap_turn = 0;
float omap_pwm1 = 0;
float omap_pwm2 = 0;
float omap_dac1 = 0;
float omap_dac2 = 0;
int omap_PIVEL_enable = 0;

eqep_t enc1;
eqep_t enc2;
float value_enc1 = 0;
float value_enc2 = 0;


/*
 *  ======== main ========
 */
Int main()
{ 
    // disable interrupts
    DINT;
    IER = 0x0000;
    IFR = 0x0000;

    unsigned long delay;
    // load code from flash memory into ram

    MemCopy(&RamfuncsLoadStart,&RamfuncsLoadEnd,&RamfuncsRunStart);

    // initialize system (clocks, etc.)
    InitSysCtrl();
//    InitPll(PLL,2);

    // Initialize flash memory for 3 wait states.  Programmers Note:  We modified TI's default function to 3 wait states
    InitFlash();

    // power-up ADCs
    AdcRegs.ADCTRL3.bit.ADCBGRFDN = 0x3;
    for (delay = 1000000L; delay; delay--) nop();
    AdcRegs.ADCTRL3.bit.ADCPWDN = 1;
    for (delay = 1000L; delay; delay--) nop();

    // reconfigure clocks
    EALLOW;
    SysCtrlRegs.HISPCP.all = 0x0000;
    SysCtrlRegs.LOSPCP.all = 0x0000;
    EDIS;


    //  Init and zero encoders
    //init_EQEP(&enc1, EQEP1, 3000, 1, 0.0);
    //init_EQEP(&enc2, EQEP2, 3000, -1, 0.0);
    //EQep1Regs.QPOSCNT = 0;
    //EQep2Regs.QPOSCNT = 0;

    // Initialize PWMs
    init_PWM(EPWM1);
    init_PWM(EPWM2);
    //init_PWM_AS_RCSERVO(EPWM3B);  // sets up EPWM3A and EPWM3B for RCservo
    //init_PWM_AS_RCSERVO(EPWM4B); // sets up EPWM4A and EPWM4B for RCservo
    //init_PWM_AS_RCSERVO(EPWM5);  // sets up EPWM5A for RCservo

    // System initializations
    pre_init();

    // initialize serial port A to 115200 baud
    init_serial(&SerialA,115200,NULL);
    // initialize serial port B to 57600 baud
    init_serial(&SerialB,57600,NULL);
    // initialize serial port C to 19200 baud
    init_serial(&SerialC,19200,NULL);

    EALLOW;  // set up LED GPIOs
        //GpioCtrlRegs.GPAMUX2.bit.GPIO30 = 0;
        //GpioDataRegs.GPACLEAR.bit.GPIO30 = 1;
        //GpioCtrlRegs.GPADIR.bit.GPIO30 = 1;
        //GpioCtrlRegs.GPAMUX2.bit.GPIO31 = 0;
        //GpioDataRegs.GPACLEAR.bit.GPIO31 = 1;
        //GpioCtrlRegs.GPADIR.bit.GPIO31 = 1;
        //GpioCtrlRegs.GPBMUX1.bit.GPIO34 = 0;
        //GpioDataRegs.GPBSET.bit.GPIO34 = 1;
        //GpioCtrlRegs.GPBDIR.bit.GPIO34 = 1;

        GpioCtrlRegs.GPBMUX1.bit.GPIO32 = 0;
        GpioDataRegs.GPBSET.bit.GPIO32 = 1;
        GpioCtrlRegs.GPBDIR.bit.GPIO32 = 1;

        // set up GPIO3 for amp enable or disable
        //GpioCtrlRegs.GPAMUX1.bit.GPIO3 = 0;
        //GpioDataRegs.GPACLEAR.bit.GPIO3 = 1;
        //GpioCtrlRegs.GPADIR.bit.GPIO3 = 1;

    EDIS;

//    init_dma_mcbsp( (Uint32)&TXBuff.darray[0],(Uint32)&RXBuff.darray[0]);
//    InitMcbspbGpio();
//    InitMcbspb();
//    InitMcbspb32bit();
//    init_SPI();
//    InitI2CGpio();
//    Init_i2c();

    // Add your inits here

    // Finalize inits and start DMA/McBSP
//    post_init();

    // Add your inits here
    InitAdc();  // This function takes care of powering on the ADC correctly.
    AdcRegs.ADCTRL1.bit.SUSMOD = 0x0;  // Emulation Suspend mode ignored
    AdcRegs.ADCTRL1.bit.ACQ_PS = 0x4;  // Acquisition period is 5 ADCCLK periods
    AdcRegs.ADCTRL1.bit.CPS = 0x0;//  divide by 1
    AdcRegs.ADCTRL1.bit.CONT_RUN = 0x0;  // Start Stop mode
    AdcRegs.ADCTRL1.bit.SEQ_OVRD = 0x0;  //Sequencer Override Disabled
    AdcRegs.ADCTRL1.bit.SEQ_CASC = 0x1;   // Cascaded mode enabled
    AdcRegs.ADCTRL2.bit.INT_ENA_SEQ1 = 0x1;  //Enable SEQ1s interrupt
    AdcRegs.ADCTRL2.bit.INT_MOD_SEQ1 = 0x0;  //Set Interrupt to occur every SEQ1 completion
    AdcRegs.ADCTRL3.bit.ADCCLKPS = 0x9;  //Core clock divided by 18
    // Found this by trial and error.  Could need to be changed
    // given different sensor inputs
    AdcRegs.ADCTRL3.bit.SMODE_SEL = 0x1;  //Set to Simultaneous sampling mode
    AdcRegs.ADCMAXCONV.bit.MAX_CONV1 = 0x4;  // set so that A0 BO, A1 B1, A2 B2, A3 B3, A4 B4 are
      //  sampled. HOW DO WE EXPAND THIS TO INCLUDE THE OTHER CHANNELS ?
    AdcRegs.ADCREFSEL.bit.REF_SEL = 0x0;  // Internal reference used
    AdcRegs.ADCCHSELSEQ1.bit.CONV00 = 0x0;  // set these 5 fields so that the order of ADC channels
    AdcRegs.ADCCHSELSEQ1.bit.CONV01 = 0x1;  // sampled is A0,B0,A1,B1,A2,B2,A3,B3,A4,B4.
    AdcRegs.ADCCHSELSEQ1.bit.CONV02 = 0x2;
    AdcRegs.ADCCHSELSEQ1.bit.CONV03 = 0x3;
    AdcRegs.ADCCHSELSEQ2.bit.CONV04 = 0x4;
    AdcRegs.ADCTRL2.bit.RST_SEQ1 = 0x1;      // Reset SEQ1
    AdcRegs.ADCST.bit.INT_SEQ1_CLR = 0x1;    // Clear INT SEQ1 Good practice to clear possible
      // interrupt before enabling the interrupt.
    // disable interrupts

    PieCtrlRegs.PIEACK.all = PIEACK_GROUP1;   // Clear possible interrupts before enabling int.
    PieCtrlRegs.PIEIER1.bit.INTx6 = 1;        // enable PIE interrupt 1.6
    IFR &= ~M_INT1;  // Clear a possible pending interrupt in the interrupt flag register
    IER |= M_INT1; // Enable legacy INT1 in the interrupt enable register


    BIOS_start();    /* does not return */
    return(0);
}

void start_dataCollection(void) {
    AdcRegs.ADCTRL2.bit.SOC_SEQ1 = 0x1; // ready to collect data
	Swi_post(swi_control);
}

void ADCINT(void) {
        //start_SPI();
        raw_adc_A0 = AdcMirror.ADCRESULT0;
        raw_adc_A1 = AdcMirror.ADCRESULT2;
        raw_adc_A2 = AdcMirror.ADCRESULT4;
        raw_adc_A3 = AdcMirror.ADCRESULT6;
        raw_adc_A4 = AdcMirror.ADCRESULT8;
        raw_adc_B0 = AdcMirror.ADCRESULT1;
        raw_adc_B1 = AdcMirror.ADCRESULT3;
        raw_adc_B2 = AdcMirror.ADCRESULT5;
        raw_adc_B3 = AdcMirror.ADCRESULT7;
        raw_adc_B4 = AdcMirror.ADCRESULT9;
        // Reinitialize for next ADC sequence
        AdcRegs.ADCTRL2.bit.RST_SEQ1 = 1;     // Reset SEQ1
        AdcRegs.ADCST.bit.INT_SEQ1_CLR = 1;   // Clear INT SEQ1 bit
        //PieCtrlRegs.PIEACK.all=PIEACK_GROUP1;//Acknowledge/CLR interrupt to PIE
    }

void control(void) {

    //updateData();
    ADCINT();
    rawA0 = raw_adc_A0 * 3.3/4095.0;
    rawB0 = raw_adc_B0 * 3.3/4095.0;
    // Add your code here in between updateData and sendData
    if (timeint%50 == 0) {
        GpioDataRegs.GPBTOGGLE.bit.GPIO32 = ~(GpioDataRegs.GPBTOGGLE.bit.GPIO32);
        //GpioDataRegs.GPATOGGLE.bit.GPIO31 = 1;
    }
    //sendData();
    timeint++;

}

//void updateData(void) {
//
//    value_enc1 = EQEP_read(&enc1);
//    value_enc2 = EQEP_read(&enc2);
//
//    Enc1_rad = ((float) SPIenc1_reading)*(TWOPI/(2000.0f)); // left encoder
//    Enc1_rad = -Enc1_rad;
//    Enc2_rad = ((float) SPIenc2_reading)*(TWOPI/(2000.0f)); // right encoder
//    Enc3_rad = ((float) SPIenc3_reading)*(TWOPI/(2000.0f));
//    Enc4_rad = ((float) SPIenc4_reading)*(TWOPI/(2000.0f));
//
//
//    switchstate = (int)((0x000F & ~(((GpioDataRegs.GPBDAT.all & 0x0C000000)>>24) | ((GpioDataRegs.GPBDAT.all & 0x00030000)>>16))));
//
//    if (newOMAPdata) {
//        omap_vref = mcbsp_vref;
//        omap_turn = mcbsp_turn;
//        omap_pwm1 = mcbsp_pwm1;
//        omap_pwm2 = mcbsp_pwm2;
//        omap_dac1 = mcbsp_dac1;
//        omap_dac2 = mcbsp_dac2;
//        omap_PIVEL_enable = PIVEL_enable;
//        newOMAPdata = 0;
//    }
//
//}
//
//void sendData(void) {
//
//    if (McBSPB_rdy == 1) {
//        TXBuff.data.validcode = VALID_28XTO67X;
//        TXBuff.data.DSC_ENC[0] = value_enc1;
//        TXBuff.data.DSC_ENC[1] = value_enc2;
//        TXBuff.data.SPI_ENC[0] = (float) Enc1_rad;
//        TXBuff.data.SPI_ENC[1] = (float) Enc2_rad;
//        TXBuff.data.SPI_ENC[2] = (float) Enc3_rad;
//        TXBuff.data.SPI_ENC[3] = (float) Enc4_rad;
//        TXBuff.data.compass = (float)CompassNew;
//        TXBuff.data.switchstate = (float)switchstate;
//        TXBuff.data.ADC[0] = (float)raw_adc_A0;
//        TXBuff.data.ADC[1] = (float)raw_adc_B0;
//        TXBuff.data.ADC[2] = (float)raw_adc_A1;
//        TXBuff.data.ADC[3] = (float)raw_adc_B1;
//        TXBuff.data.ADC[4] = (float)raw_adc_A2;
//        TXBuff.data.ADC[5] = (float)raw_adc_B2;
//        TXBuff.data.ADC[6] = (float)raw_adc_A3;
//        TXBuff.data.ADC[7] = (float)raw_adc_B3;
//        TXBuff.data.ADC[8] = (float)raw_adc_A4;
//        TXBuff.data.ADC[9] = (float)raw_adc_B4;
//        TXBuff.data.ADC[10] = (float)raw_adc_A5;
//        TXBuff.data.ADC[11] = (float)raw_adc_B5;
//        TXBuff.data.ADC[12] = (float)raw_adc_A6;
//        TXBuff.data.ADC[13] = (float)raw_adc_A7;
//        TXBuff.data.ADC[14] = 0; // Reserved   was (float)atmel_adc1;
//        TXBuff.data.ADC[15] = 0; // Reserved   was (float)atmel_adc2;
//        TXBuff.data.ADC[16] = 0; // Reserved   was (float)atmel_adc3;
//        TXBuff.data.ADC[17] = 0; // Reserved   was (float)atmel_adc4;
//        TXBuff.data.IR[0] = 0; // Reserved   was (float)atmel_ir1;
//        TXBuff.data.IR[1] = 0; // Reserved   was (float)atmel_ir2;
//        TXBuff.data.IR[2] = 0; // Reserved   was (float)atmel_ir3;
//        TXBuff.data.IR[3] = 0; // Reserved   was (float)atmel_ir4;
//        TXBuff.data.IR[4] = 0; // Reserved   was (float)atmel_ir5;
//        TXBuff.data.GYRO[0] = (float)gyro_x;
//        TXBuff.data.GYRO[1] = (float)gyro_y;
//        TXBuff.data.F28335_EXTRA[0] = (float)F28335_Extra1;
//        TXBuff.data.F28335_EXTRA[1] = (float)F28335_Extra2;
//        TXBuff.data.F28335_EXTRA[2] = (float)F28335_Extra3;
//        TXBuff.data.F28335_EXTRA[3] = (float)F28335_Extra4;
//
//        if (McBSP_RecGoodData_ReadyTX == 1) {
//            McBSPB_rdy = 0;
//            start_dma();
//            McBSP_RecGoodData_ReadyTX = 0;
//        }
//    }
//}