################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/ti/ccs920/ccs/tools/compiler/ti-cgt-c2000_18.12.4.LTS

GEN_OPTS__FLAG := 
GEN_CMDS__FLAG := 

ORDERED_OBJS += \
"../rts2800_fpu32.lib" \
"../2806xRevB_FastSpinROMSymbols_fpu32.lib" \
"../IQmath_fpu32.lib" \
"./Example_Flash2806x_CsmKeys.obj" \
"./F2806x_usDelay.obj" \
"./slip.obj" \
"./App/src/APP_Main.obj" \
"./App/src/APP_SleepManage.obj" \
"./App/src/APP_SystemInit.obj" \
"./App/src/APP_TimingTasks.obj" \
"./modules/angle_comp.obj" \
"./modules/clarke.obj" \
"./modules/enc.obj" \
"./modules/filter_fo.obj" \
"./modules/hal_2mtr.obj" \
"./modules/ipark.obj" \
"./modules/memCopy.obj" \
"./modules/park.obj" \
"./modules/pid.obj" \
"./modules/svgen.obj" \
"./modules/usDelay.obj" \
"./modules/user_2mtr.obj" \
"../F28069M.cmd" \
"../Flash2806x_API_wFPU_Library.lib" \
"../SpinTAC_fpu32.lib" \
"D:/gemini_f28069m_FPU/sw/modules/fast/lib/32b/f28x/f2806x/2806xRevB_FastSpinROMSymbols.lib" \
"D:/gemini_f28069m_FPU/sw/modules/fast/lib/32b/f28x/EST_getIdq_pu.lib" \
"D:/gemini_f28069m_FPU/sw/modules/iqmath/lib/f28x/32b/IQmath.lib" \
"D:/gemini_f28069m_FPU/sw/modules/spintac/lib/32b/SpinTAC.lib" \
$(GEN_CMDS__FLAG) \
-l"D:/Keil_v5/gemini_f28069m_FPU/sw/DSP2806x_common/lib/2806x_BootROM_API_TABLE_Symbols.lib" \
-lrts2800_fpu32.lib \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include App/src/subdir_vars.mk
-include modules/subdir_vars.mk
-include subdir_rules.mk
-include App/src/subdir_rules.mk
-include modules/subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(SV7A_DEPS)),)
-include $(SV7A_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
Gemini_FPU.out \

EXE_OUTPUTS__QUOTED += \
"Gemini_FPU.out" \

BIN_OUTPUTS += \
Gemini_FPU.bin \

BIN_OUTPUTS__QUOTED += \
"Gemini_FPU.bin" \


# All Target
all: $(OBJS) $(CMD_SRCS) $(LIB_SRCS) $(GEN_CMDS)
	@$(MAKE) --no-print-directory -Onone "Gemini_FPU.out"

# Tool invocations
Gemini_FPU.out: $(OBJS) $(CMD_SRCS) $(LIB_SRCS) $(GEN_CMDS)
	@echo 'Building target: "$@"'
	@echo 'Invoking: C2000 Linker'
	"C:/ti/ccs920/ccs/tools/compiler/ti-cgt-c2000_18.12.4.LTS/bin/cl2000" -v28 -ml -mt --float_support=fpu32 -O0 --opt_for_speed=2 --advice:performance=all --define=FLASH --define=QEP --define=NO_CTRL --define=FAST_ROM_V1p6 --diag_warning=225 --diag_wrap=off --display_error_number --abi=coffabi -z -m"Gemini_FPU.map" --stack_size=0x0830 --warn_sections -i"C:/ti/ccs920/ccs/tools/compiler/ti-cgt-c2000_18.12.4.LTS/lib" -i"C:/ti/ccs920/ccs/tools/compiler/ti-cgt-c2000_18.12.4.LTS/include" --priority --reread_libs --disable_auto_rts --diag_wrap=off --display_error_number --xml_link_info="Gemini_FPU_linkInfo.xml" --rom_model -o "Gemini_FPU.out" $(ORDERED_OBJS)
	@echo 'Finished building target: "$@"'
	@echo ' '
	@$(MAKE) --no-print-directory post-build

Gemini_FPU.bin: $(EXE_OUTPUTS)
	@echo 'Building files: $(strip $(EXE_OUTPUTS__QUOTED))'
	@echo 'Invoking: C2000 Hex Utility'
	"C:/ti/ccs920/ccs/tools/compiler/ti-cgt-c2000_18.12.4.LTS/bin/hex2000"  -o "Gemini_FPU.bin" $(EXE_OUTPUTS__QUOTED)
	@echo 'Finished building: $(strip $(EXE_OUTPUTS__QUOTED))'
	@echo ' '
	@$(MAKE) --no-print-directory post-build

# Other Targets
clean:
	-$(RM) $(BIN_OUTPUTS__QUOTED)$(EXE_OUTPUTS__QUOTED)
	-$(RM) "Example_Flash2806x_CsmKeys.obj" "F2806x_usDelay.obj" "slip.obj" "App\src\APP_Main.obj" "App\src\APP_SleepManage.obj" "App\src\APP_SystemInit.obj" "App\src\APP_TimingTasks.obj" "modules\angle_comp.obj" "modules\clarke.obj" "modules\enc.obj" "modules\filter_fo.obj" "modules\hal_2mtr.obj" "modules\ipark.obj" "modules\memCopy.obj" "modules\park.obj" "modules\pid.obj" "modules\svgen.obj" "modules\usDelay.obj" "modules\user_2mtr.obj" 
	-$(RM) "slip.d" "App\src\APP_Main.d" "App\src\APP_SleepManage.d" "App\src\APP_SystemInit.d" "App\src\APP_TimingTasks.d" "modules\angle_comp.d" "modules\clarke.d" "modules\enc.d" "modules\filter_fo.d" "modules\hal_2mtr.d" "modules\ipark.d" "modules\memCopy.d" "modules\park.d" "modules\pid.d" "modules\svgen.d" "modules\user_2mtr.d" 
	-$(RM) "Example_Flash2806x_CsmKeys.d" "F2806x_usDelay.d" "modules\usDelay.d" 
	-@echo 'Finished clean'
	-@echo ' '

post-build:
	-"C:/ti/ccs920/ccs/utils/tiobj2bin/tiobj2bin" "Gemini_FPU.out" "Gemini_FPU.bin" "C:/ti/ccs920/ccs/tools/compiler/ti-cgt-c2000_18.12.4.LTS/bin/armofd" "C:/ti/ccs920/ccs/tools/compiler/ti-cgt-c2000_18.12.4.LTS/bin/armhex" "C:/ti/ccs920/ccs/utils/tiobj2bin/mkhex4bin" & "C:/ti/ccs920/ccs/tools/compiler/ti-cgt-c2000_18.12.4.LTS/bin/hex2000" -i "Gemini_FPU.out" -o "Gemini_FPU.hex" -order MS -romwidth 32
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets