MotorWare f2806x Driver API Documentation
Files | Data Structures | Variables
EMU

Files

file  emu.h
 Contains public interface to various functions related to the EMU object.
 

Data Structures

struct  DEVICECNF_BITS
 
union  DEVICECNF_REG
 
struct  CLASSID_BITS
 
union  CLASSID_REG
 
struct  DEV_EMU_REGS
 
struct  PARTID_BITS
 
union  PARTID_REG
 
struct  PARTID_REGS
 

Variables

volatile struct DEV_EMU_REGS DevEmuRegs
 
volatile struct PARTID_REGS PartIdRegs
 

Detailed Description


Data Structure Documentation

struct DEVICECNF_BITS

Definition at line 62 of file emu.h.

Data Fields
uint16_t ENPROT:1
uint16_t PINOUTSELPUD:1
uint16_t PINOUTSELSTS:1
uint16_t rsvd1:3
uint16_t rsvd2:1
uint16_t rsvd3:10
uint16_t rsvd4:3
uint16_t rsvd5:7
uint16_t rsvd6:2
uint16_t TRSTn:1
uint16_t VMAPS:1
uint16_t XRSn:1
union DEVICECNF_REG

Definition at line 77 of file emu.h.

Data Fields
uint32_t all
struct DEVICECNF_BITS bit
struct CLASSID_BITS

Definition at line 83 of file emu.h.

Data Fields
uint16_t CLASSNO:8
uint16_t PARTTYPE:8
union CLASSID_REG

Definition at line 88 of file emu.h.

Data Fields
uint16_t all
struct CLASSID_BITS bit
struct DEV_EMU_REGS

Definition at line 94 of file emu.h.

Data Fields
union CLASSID_REG CLASSID
union DEVICECNF_REG DEVICECNF
uint16_t REVID
struct PARTID_BITS

Definition at line 101 of file emu.h.

Data Fields
uint16_t PARTNO:8
uint16_t PARTTYPE:8
union PARTID_REG

Definition at line 106 of file emu.h.

Data Fields
uint16_t all
struct PARTID_BITS bit
struct PARTID_REGS

Definition at line 111 of file emu.h.

Data Fields
union PARTID_REG PARTID

Variable Documentation

volatile struct DEV_EMU_REGS DevEmuRegs
volatile struct PARTID_REGS PartIdRegs