|
MotorWare f2806x Module API Documentation
|
Modules | |
| Module overview | |
Data Structures | |
| struct | _MOTOR_Params_ |
| Defines the motor parameters. More... | |
Typedefs | |
| typedef struct _MOTOR_Params_ | MOTOR_Params |
| Defines the motor parameters. More... | |
| typedef struct _MOTOR_Params_ | MOTOR_Params |
| Defines the motor parameters. More... | |
Enumerations | |
| enum | MOTOR_Type_e { MOTOR_Type_Induction =0, MOTOR_Type_Pm, MOTOR_Type_Induction =0, MOTOR_Type_Pm } |
| Enumeration for the motor types. More... | |
| enum | MOTOR_Type_e { MOTOR_Type_Induction =0, MOTOR_Type_Pm, MOTOR_Type_Induction =0, MOTOR_Type_Pm } |
| Enumeration for the motor types. More... | |
| struct _MOTOR_Params_ |
Defines the motor parameters.
Definition at line 80 of file 32b/motor.h.
| Data Fields | ||
|---|---|---|
| float_t | Lmag_H | Defines the magnetizing inductance, H. |
| float_t | Lr_H | Defines the rotor inductance, H. |
| float_t | Ls_d_H | Defines the direct stator inductance, H. |
| float_t | Ls_q_H | Defines the quadrature stator inductance, H. |
| uint_least16_t | numPolePairs | Defines the number of pole pairs. |
| float_t | ratedFlux_VpHz | Defines the rated flux, V/Hz. |
| float_t | ratedFlux_Wb | Defines the rated flux, Wb. |
| float_t | Rr_d_Ohm | Defines the direct rotor resistance, Ohm. |
| float_t | Rr_Ohm | Defines the rotor resistance, Ohm. |
| float_t | Rr_q_Ohm | Defines the quadrature rotor resistance, Ohm. |
| float_t | Rs_d_Ohm | Defines the direct stator resistance, Ohm. |
| float_t | Rs_Ohm | Defines the stator resistance, Ohm. |
| float_t | Rs_q_Ohm | Defines the quadrature stator resistance, Ohm. |
| MOTOR_Type_e | type | Defines the motor type. |
| typedef struct _MOTOR_Params_ MOTOR_Params |
Defines the motor parameters.
| typedef struct _MOTOR_Params_ MOTOR_Params |
Defines the motor parameters.
| enum MOTOR_Type_e |
Enumeration for the motor types.
| Enumerator | |
|---|---|
| MOTOR_Type_Induction |
induction |
| MOTOR_Type_Pm |
permanent magnet |
| MOTOR_Type_Induction |
induction |
| MOTOR_Type_Pm |
permanent magnet |
Definition at line 71 of file 32b/motor.h.
| enum MOTOR_Type_e |
Enumeration for the motor types.
| Enumerator | |
|---|---|
| MOTOR_Type_Induction |
induction |
| MOTOR_Type_Pm |
permanent magnet |
| MOTOR_Type_Induction |
induction |
| MOTOR_Type_Pm |
permanent magnet |
Definition at line 71 of file float/motor.h.
1.8.9.1