MotorWare f2806x Module API Documentation
Module overview

Motor (MOTOR) Module

Description

Please see motor.h for more details.

Integration Information

There is only one module in this package, the APIs can be referenced at MOTOR. The API headers can be located at motor.h. The test procedures are described at test_motor.h.

References