################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.3.LTS

GEN_OPTS__FLAG := 
GEN_CMDS__FLAG := 

ORDERED_OBJS += \
"./Fapi_UserDefinedFunctions.obj" \
"./dcsm_z1_secvalues.obj" \
"./dcsm_z2_secvalues.obj" \
"./flash_programming_m3.obj" \
"./startup_ccs.obj" \
"./app/flash/flash.obj" \
"./app/system_task/system_task.obj" \
"./app/uart/uart.obj" \
"C:/ti/controlSUITE/device_support/f28m36x/v210/MWare/lib/F021_API_CortexM3_LE.lib" \
"C:/ti/controlSUITE/device_support/f28m36x/v210/MWare/driverlib/ccs/Debug/driverlib.lib" \
"C:/ti/controlSUITE/device_support/f28m36x/v210/F28M36x_examples_Dual/flash_prog/m3/flash_programming_m3_FLASH.cmd" \
$(GEN_CMDS__FLAG) \
-lrtsv7M3_T_le_eabi.lib \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include app/flash/subdir_vars.mk
-include app/system_task/subdir_vars.mk
-include app/uart/subdir_vars.mk
-include subdir_rules.mk
-include app/flash/subdir_rules.mk
-include app/system_task/subdir_rules.mk
-include app/uart/subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(SV7A_DEPS)),)
-include $(SV7A_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
flash_programming_m3.out \

EXE_OUTPUTS__QUOTED += \
"flash_programming_m3.out" \


# All Target
all: flash_programming_m3.out

# Tool invocations
flash_programming_m3.out: $(OBJS) $(CMD_SRCS) $(LIB_SRCS) $(GEN_CMDS)
	@echo 'Building target: $@'
	@echo 'Invoking: ARM Linker'
	"C:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.3.LTS/bin/armcl" -mv7M3 --code_state=16 -me -g --gcc --define="_FLASH" --define=ccs --diag_warning=225 --gen_func_subsections=on --abi=eabi --ual -z -m"flash_programming_m3.map" --stack_size=256 --heap_size=0 -i"C:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.3.LTS/lib" -i"C:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.3.LTS/include" --reread_libs --warn_sections --xml_link_info="flash_programming_m3_linkInfo.xml" --rom_model -o "flash_programming_m3.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(EXE_OUTPUTS__QUOTED)
	-$(RM) "Fapi_UserDefinedFunctions.obj" "dcsm_z1_secvalues.obj" "dcsm_z2_secvalues.obj" "flash_programming_m3.obj" "startup_ccs.obj" "app\flash\flash.obj" "app\system_task\system_task.obj" "app\uart\uart.obj" 
	-$(RM) "Fapi_UserDefinedFunctions.d" "flash_programming_m3.d" "startup_ccs.d" "app\flash\flash.d" "app\system_task\system_task.d" "app\uart\uart.d" 
	-$(RM) "dcsm_z1_secvalues.d" "dcsm_z2_secvalues.d" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets