TMDSPLCKIT-V3 based on F28069+AFE031
(SW from G3DevelopmentPackageV5210)


The differences from original source code of TI_G3_PHY_EXAMPLE:

1)
PHY_txSetData_t test_toneMask_s =
{
  0x1801,// 018-numbers of subcarriers (24 tones), 01 - number of start tone (1*1,5625 kHz = 1,5625 kHz ) 
  0xFFFF,// 1 - subcarrier switch ON  0 - subcarrier switch OFF
  0x00FF,//
  0x0000,//
  0x0000,//
  0x0000,//
  0x0000//
};

2)
//Receiver Gain
PHY_rxAagcSet_t agc_gain_s =
{
	1,//0-auto 1-manual
	7//0-7 step 6dB
};

3)
UINT32 test_toneMap = 0x000F;//3F(old value) 1bit presents 6 tones (sub carriers) F->4*6 = 24 tones

4)
PHY_rxSet(PHY_RX_SET_AGC, (PHY_rxSetData_t *)&agc_gain_s);// setting of receiver's gain