43 #include "sw/modules/math/src/32b/math.h"
44 #include "sw/modules/types/src/types.h"
97 #endif // end of _ADC_OBJ_H_ definition
volatile uint16_t ADCSOCOVFCLR1
ADC SOC Overflow Clear 1 Register.
volatile uint16_t ADCINTSOCSEL2
ADC Interrupt Trigger SOC Select 2 Register.
volatile uint16_t rsvd_8
Reserved.
volatile uint16_t ADCINTFLGCLR
ADC Interrupt Flag Clear Register.
volatile uint16_t ADCINTFLG
ADC Interrupt Flag Register.
volatile uint16_t ADCINTOVF
ADC Interrupt Overflow Register.
volatile uint16_t ADCSOCFRC1
ADC SOC Force 1 Register.
volatile uint16_t ADCSAMPLEMODE
ADC Sample Mode Register.
volatile uint16_t rsvd_10
Reserved.
volatile uint16_t rsvd_2[3]
Reserved.
volatile uint16_t resvd_1[26096]
Reserved.
volatile uint16_t rsvd_6[2]
Reserved.
volatile uint16_t rsvd_3[3]
Reserved.
volatile uint16_t ADCSOCxCTL[16]
ADC SOCx Control Registers.
volatile uint16_t ADCCTL1
ADC Control Register 1.
volatile uint16_t ADCINTOVFCLR
ADC Interrupt Overflow Clear Register.
volatile uint16_t resvd_12[13]
Reserved.
volatile uint16_t ADCINTSOCSEL1
ADC Interrupt Trigger SOC Select 1 Register.
Defines the analog-to-digital converter (ADC) object.
struct _ADC_Obj_ * ADC_Handle
Defines the analog-to-digital converter (ADC) handle.
struct _ADC_Obj_ ADC_Obj
Defines the analog-to-digital converter (ADC) object.
volatile uint16_t SOCPRICTRL
ADC Start Of Conversion Priority Control Register.
volatile uint16_t ADCREFTRIM
ADC Reference/Gain Trim Register.
volatile uint16_t INTSELxNy[5]
ADC Interrupt Select x and y Register.
volatile uint16_t ADCREV
ADC Revision Register.
volatile uint16_t rsvd_11[16]
Reserved.
volatile uint16_t rsvd_9
Reserved.
volatile uint16_t ADCSOCFLG1
ADC SOC Flag 1 Register.
volatile uint16_t rsvd_5
Reserved.
volatile uint16_t rsvd_4
Reserved.
volatile uint16_t ADCOFFTRIM
ADC Offset Trim Register.
volatile uint16_t ADCSOCOVF1
ADC SOC Overflow 1 Register.
volatile uint16_t rsvd_7
Reserved.
volatile uint16_t ADCRESULT[16]
ADC result registers.