|
MotorWare f2806x Driver API Documentation
|
Contains public interface to various functions related to the CLA object. More...
#include "sw/modules/types/src/types.h"Go to the source code of this file.
Data Structures | |
| struct | MCTL_BITS |
| union | MCTL_REG |
| struct | MMEMCFG_BITS |
| union | MMEMCFG_REG |
| struct | MPISRCSEL1_BITS |
| union | MPISRCSEL1_REG |
| struct | MIFR_BITS |
| union | MIFR_REG |
| union | MIOVF_REG |
| union | MIFRC_REG |
| union | MICLR_REG |
| union | MICLROVF_REG |
| union | MIER_REG |
| union | MIRUN_REG |
| struct | MSTF_BITS |
| union | MSTF_REG |
| union | MR_REG |
| struct | CLA_REGS |
Variables | |
| volatile struct CLA_REGS | Cla1Regs |
Contains public interface to various functions related to the CLA object.
(C) Copyright 2015, Texas Instruments, Inc.
Definition in file cla.h.
1.8.9.1