|
MotorWare f2806x Driver API Documentation
|
Files | |
| file | cla.h |
| Contains public interface to various functions related to the CLA object. | |
Data Structures | |
| struct | MCTL_BITS |
| union | MCTL_REG |
| struct | MMEMCFG_BITS |
| union | MMEMCFG_REG |
| struct | MPISRCSEL1_BITS |
| union | MPISRCSEL1_REG |
| struct | MIFR_BITS |
| union | MIFR_REG |
| union | MIOVF_REG |
| union | MIFRC_REG |
| union | MICLR_REG |
| union | MICLROVF_REG |
| union | MIER_REG |
| union | MIRUN_REG |
| struct | MSTF_BITS |
| union | MSTF_REG |
| union | MR_REG |
| struct | CLA_REGS |
Variables | |
| volatile struct CLA_REGS | Cla1Regs |
| struct MCTL_BITS |
| struct MMEMCFG_BITS |
| union MMEMCFG_REG |
| Data Fields | ||
|---|---|---|
| uint16_t | all | |
| struct MMEMCFG_BITS | bit | |
| struct MPISRCSEL1_BITS |
| union MPISRCSEL1_REG |
| Data Fields | ||
|---|---|---|
| uint32_t | all | |
| struct MPISRCSEL1_BITS | bit | |
| struct MIFR_BITS |
| union MICLROVF_REG |
| struct MSTF_BITS |
| struct CLA_REGS |
| Data Fields | ||
|---|---|---|
| uint16_t | _MAR0 | |
| uint16_t | _MAR1 | |
| uint16_t | _MPC | |
| union MR_REG | _MR0 | |
| union MR_REG | _MR1 | |
| union MR_REG | _MR2 | |
| union MR_REG | _MR3 | |
| union MSTF_REG | _MSTF | |
| union MCTL_REG | MCTL | |
| union MICLR_REG | MICLR | |
| union MICLROVF_REG | MICLROVF | |
| union MIER_REG | MIER | |
| union MIFR_REG | MIFR | |
| union MIFRC_REG | MIFRC | |
| union MIOVF_REG | MIOVF | |
| union MIRUN_REG | MIRUN | |
| union MMEMCFG_REG | MMEMCFG | |
| union MPISRCSEL1_REG | MPISRCSEL1 | |
| uint16_t | MVECT1 | |
| uint16_t | MVECT2 | |
| uint16_t | MVECT3 | |
| uint16_t | MVECT4 | |
| uint16_t | MVECT5 | |
| uint16_t | MVECT6 | |
| uint16_t | MVECT7 | |
| uint16_t | MVECT8 | |
| uint16_t | rsvd1[8] | |
| uint16_t | rsvd10 | |
| uint16_t | rsvd2[2] | |
| uint16_t | rsvd3[10] | |
| uint16_t | rsvd4 | |
| uint16_t | rsvd5[2] | |
| uint32_t | rsvd6 | |
| uint32_t | rsvd7 | |
| uint32_t | rsvd8 | |
| uint32_t | rsvd9 | |
| volatile struct CLA_REGS Cla1Regs |
1.8.9.1