|
MotorWare f2806x Driver API Documentation
|
Files | |
| file | emu.h |
| Contains public interface to various functions related to the EMU object. | |
Data Structures | |
| struct | DEVICECNF_BITS |
| union | DEVICECNF_REG |
| struct | CLASSID_BITS |
| union | CLASSID_REG |
| struct | DEV_EMU_REGS |
| struct | PARTID_BITS |
| union | PARTID_REG |
| struct | PARTID_REGS |
Variables | |
| volatile struct DEV_EMU_REGS | DevEmuRegs |
| volatile struct PARTID_REGS | PartIdRegs |
| struct DEVICECNF_BITS |
| union DEVICECNF_REG |
| Data Fields | ||
|---|---|---|
| uint32_t | all | |
| struct DEVICECNF_BITS | bit | |
| struct CLASSID_BITS |
| union CLASSID_REG |
| Data Fields | ||
|---|---|---|
| uint16_t | all | |
| struct CLASSID_BITS | bit | |
| struct DEV_EMU_REGS |
| Data Fields | ||
|---|---|---|
| union CLASSID_REG | CLASSID | |
| union DEVICECNF_REG | DEVICECNF | |
| uint16_t | REVID | |
| struct PARTID_BITS |
| union PARTID_REG |
| Data Fields | ||
|---|---|---|
| uint16_t | all | |
| struct PARTID_BITS | bit | |
| struct PARTID_REGS |
| Data Fields | ||
|---|---|---|
| union PARTID_REG | PARTID | |
| volatile struct DEV_EMU_REGS DevEmuRegs |
| volatile struct PARTID_REGS PartIdRegs |
1.8.9.1