|
MotorWare f2806x Driver API Documentation
|
Files | |
| file | i2c.h |
| Contains public interface to various functions related to the I2C object. | |
Data Structures | |
| struct | I2CISRC_BITS |
| union | I2CISRC_REG |
| struct | I2CIER_BITS |
| union | I2CIER_REG |
| struct | I2CSTR_BITS |
| union | I2CSTR_REG |
| struct | I2CMDR_BITS |
| union | I2CMDR_REG |
| struct | I2CEMDR_BITS |
| union | I2CEMDR_REG |
| struct | I2CPSC_BITS |
| union | I2CPSC_REG |
| struct | I2CFFTX_BITS |
| union | I2CFFTX_REG |
| struct | I2CFFRX_BITS |
| union | I2CFFRX_REG |
| struct | I2C_REGS |
Variables | |
| volatile struct I2C_REGS | I2caRegs |
| struct I2CISRC_BITS |
| union I2CISRC_REG |
| Data Fields | ||
|---|---|---|
| uint16_t | all | |
| struct I2CISRC_BITS | bit | |
| struct I2CIER_BITS |
| union I2CIER_REG |
| Data Fields | ||
|---|---|---|
| uint16_t | all | |
| struct I2CIER_BITS | bit | |
| struct I2CSTR_BITS |
| union I2CSTR_REG |
| Data Fields | ||
|---|---|---|
| uint16_t | all | |
| struct I2CSTR_BITS | bit | |
| struct I2CMDR_BITS |
| union I2CMDR_REG |
| Data Fields | ||
|---|---|---|
| uint16_t | all | |
| struct I2CMDR_BITS | bit | |
| struct I2CEMDR_BITS |
| union I2CEMDR_REG |
| Data Fields | ||
|---|---|---|
| uint16_t | all | |
| struct I2CEMDR_BITS | bit | |
| struct I2CPSC_BITS |
| union I2CPSC_REG |
| Data Fields | ||
|---|---|---|
| uint16_t | all | |
| struct I2CPSC_BITS | bit | |
| struct I2CFFTX_BITS |
| union I2CFFTX_REG |
| Data Fields | ||
|---|---|---|
| uint16_t | all | |
| struct I2CFFTX_BITS | bit | |
| struct I2CFFRX_BITS |
| union I2CFFRX_REG |
| Data Fields | ||
|---|---|---|
| uint16_t | all | |
| struct I2CFFRX_BITS | bit | |
| struct I2C_REGS |
| Data Fields | ||
|---|---|---|
| uint16_t | I2CCLKH | |
| uint16_t | I2CCLKL | |
| uint16_t | I2CCNT | |
| uint16_t | I2CDRR | |
| uint16_t | I2CDXR | |
| union I2CEMDR_REG | I2CEMDR | |
| union I2CFFRX_REG | I2CFFRX | |
| union I2CFFTX_REG | I2CFFTX | |
| union I2CIER_REG | I2CIER | |
| union I2CISRC_REG | I2CISRC | |
| union I2CMDR_REG | I2CMDR | |
| uint16_t | I2COAR | |
| union I2CPSC_REG | I2CPSC | |
| uint16_t | I2CSAR | |
| union I2CSTR_REG | I2CSTR | |
| uint16_t | rsvd2[19] | |
| volatile struct I2C_REGS I2caRegs |
1.8.9.1