|
MotorWare f2806x Module API Documentation
|
#include "sw/modules/types/src/types.h"Go to the source code of this file.
Data Structures | |
| struct | _MOTOR_Params_ |
| Defines the motor parameters. More... | |
Typedefs | |
| typedef struct _MOTOR_Params_ | MOTOR_Params |
| Defines the motor parameters. More... | |
Enumerations | |
| enum | MOTOR_Type_e { MOTOR_Type_Induction =0, MOTOR_Type_Pm, MOTOR_Type_Induction =0, MOTOR_Type_Pm } |
| Enumeration for the motor types. More... | |
1.8.9.1