MotorWare f2806x Module API Documentation
32b/motor.h
Go to the documentation of this file.
1 /* --COPYRIGHT--,BSD
2  * Copyright (c) 2012, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * * Redistributions of source code must retain the above copyright
10  * notice, this list of conditions and the following disclaimer.
11  *
12  * * Redistributions in binary form must reproduce the above copyright
13  * notice, this list of conditions and the following disclaimer in the
14  * documentation and/or other materials provided with the distribution.
15  *
16  * * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  * --/COPYRIGHT--*/
32 #ifndef _MOTOR_H_
33 #define _MOTOR_H_
34 
39 
40 
41 // **************************************************************************
42 // the includes
43 
45 
46 
51 
52 
53 // Include the algorithm overview defined in modules/<module>/docs/doxygen/doxygen.h
55 
56 #ifdef __cplusplus
57 extern "C" {
58 #endif
59 
60 
61 // **************************************************************************
62 // the defines
63 
64 
65 // **************************************************************************
66 // the typedefs
67 
68 
71 typedef enum
72 {
75 } MOTOR_Type_e;
76 
77 
80 typedef struct _MOTOR_Params_
81 {
83 
84  uint_least16_t numPolePairs;
85 
87 
90 
92 
94 
96 } MOTOR_Params;
97 
98 
99 // **************************************************************************
100 // the functions
101 
102 
103 #ifdef __cplusplus
104 }
105 #endif // extern "C"
106 
108 #endif // end of _MOTOR_H_ definition
109 
110 
111 
112 
113 
Contains the public interface to the types definitions.
float_t ratedFlux_VpHz
Defines the rated flux, V/Hz.
Definition: 32b/motor.h:95
MOTOR_Type_e type
Defines the motor type.
Definition: 32b/motor.h:82
uint_least16_t numPolePairs
Defines the number of pole pairs.
Definition: 32b/motor.h:84
permanent magnet
Definition: 32b/motor.h:74
MOTOR_Type_e
Enumeration for the motor types.
Definition: 32b/motor.h:71
float_t Ls_q_H
Defines the quadrature stator inductance, H.
Definition: 32b/motor.h:89
float_t Ls_d_H
Defines the direct stator inductance, H.
Definition: 32b/motor.h:88
float_t Rs_Ohm
Defines the stator resistance, Ohm.
Definition: 32b/motor.h:93
float_t Lr_H
Defines the rotor inductance, H.
Definition: 32b/motor.h:86
float_t Rr_Ohm
Defines the rotor resistance, Ohm.
Definition: 32b/motor.h:91
Defines the motor parameters.
Definition: 32b/motor.h:80
struct _MOTOR_Params_ MOTOR_Params
Defines the motor parameters.
float float_t
Defines the portable data type for 32 bit, signed floating-point data.
Definition: types.h:121