|
MotorWare f2806x Module API Documentation
|
Modules | |
| Module overview | |
Functions | |
| void | memCopy (uint16_t *srcStartAddr, uint16_t *srcEndAddr, uint16_t *dstAddr) |
| Copies a block of memory from the source address to the destination address. More... | |
| void memCopy | ( | uint16_t * | srcStartAddr, |
| uint16_t * | srcEndAddr, | ||
| uint16_t * | dstAddr | ||
| ) |
1.8.9.1