47 #if !defined(__TMS320C28XX_CLA__)
129 #ifdef __TMS320C28XX_CLA__
137 typedef uint16_t _Bool;
140 typedef unsigned int size_t;
239 #endif // end of _TYPES_H_ definition
long double double_t
Defines the portable data type for 64 bit, signed floating-point data.
Define the complex data type for at least 16 bit unsigned real and imaginary components.
Define the complex data type for at least 8 bit signed real and imaginary components.
Define the complex data type for 32 bit signed real and imaginary components.
Define the complex data type for at least 32 bit signed real and imaginary components.
Define the complex data type for 32 bit unsigned real and imaginary components.
unsigned int status
Defines the portable data type for a status result.
struct _cplx_int_least32_t_ cplx_int_least32_t
Define the complex data type for at least 32 bit signed real and imaginary components.
Define the complex data type for at least 32 bit unsigned real and imaginary components.
Define the complex data type for at least 8 bit unsigned real and imaginary components.
Define the complex data type for 16 bit signed real and imaginary components.
Define the complex data type for at least 16 bit signed real and imaginary components.
struct _cplx_int16_t_ cplx_int16_t
Define the complex data type for 16 bit signed real and imaginary components.
struct _cplx_int32_t cplx_int32_t
Define the complex data type for 32 bit signed real and imaginary components.
struct _cplx_int_least8_t cplx_int_least8_t
Define the complex data type for at least 8 bit signed real and imaginary components.
struct _cplx_uint32_t cplx_uint32_t
Define the complex data type for 32 bit unsigned real and imaginary components.
struct _cplx_uleast16_t cplx_uint_least16_t
Define the complex data type for at least 16 bit unsigned real and imaginary components.
struct _cplx_uint_least32_t_ cplx_uint_least32_t
Define the complex data type for at least 32 bit unsigned real and imaginary components.
Define the complex data type for 16 bit unsigned real and imaginary components.
struct _cplx_least16_t cplx_int_least16_t
Define the complex data type for at least 16 bit signed real and imaginary components.
struct _cplx_uint16_t_ cplx_uint16_t
Define the complex data type for 16 bit unsigned real and imaginary components.
struct _cplx_uint_least8_t cplx_uint_least8_t
Define the complex data type for at least 8 bit unsigned real and imaginary components.
float float_t
Defines the portable data type for 32 bit, signed floating-point data.