################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := F:/New_TexasInstruments/ccsv7/tools/compiler/ti-cgt-c2000_16.9.6.LTS

GEN_OPTS__FLAG := 
GEN_CMDS__FLAG := 

ORDERED_OBJS += \
"./Example_2806xGpioToggle.obj" \
"./F2806x_CodeStartBranch_ebss_init.obj" \
"./F2806x_DBGIER.obj" \
"./F2806x_DefaultIsr.obj" \
"./F2806x_GlobalVariableDefs.obj" \
"./F2806x_PieCtrl.obj" \
"./F2806x_PieVect.obj" \
"./F2806x_usDelay.obj" \
"./sysctl.obj" \
"./usb.obj" \
"./usb_dev_serial.obj" \
"./usb_hal.obj" \
"./usb_serial_structs.obj" \
"./Themis/Source/themis_gpio_init.obj" \
"../F28069.cmd" \
"F:/ti/c2000/C2000Ware_1_00_02_00/device_support/f2806x/MWare/driverlib/Debug/driverlib.lib" \
"F:/ti/c2000/C2000Ware_1_00_02_00/libraries/communications/usb/f2806x/lib/usblib.lib" \
$(GEN_CMDS__FLAG) \
-llibc.a \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include Themis/Source/subdir_vars.mk
-include subdir_rules.mk
-include Themis/Source/subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(SV7A_DEPS)),)
-include $(SV7A_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
usb_dev_serial.out \

EXE_OUTPUTS__QUOTED += \
"usb_dev_serial.out" \

BIN_OUTPUTS += \
usb_dev_serial.hex \

BIN_OUTPUTS__QUOTED += \
"usb_dev_serial.hex" \


# All Target
all: usb_dev_serial.out

# Tool invocations
usb_dev_serial.out: $(OBJS) $(CMD_SRCS) $(LIB_SRCS) $(GEN_CMDS)
	@echo 'Building target: $@'
	@echo 'Invoking: C2000 Linker'
	"F:/New_TexasInstruments/ccsv7/tools/compiler/ti-cgt-c2000_16.9.6.LTS/bin/cl2000" -v28 -ml -mt --cla_support=cla0 --float_support=fpu32 --vcu_support=vcu0 --define=DEBUG --define=ccs_c2k -g --diag_suppress=10063 --diag_warning=225 -z -m"usb_dev_serial.map" --stack_size=0x400 --warn_sections -i"F:/New_TexasInstruments/ccsv7/tools/compiler/ti-cgt-c2000_16.9.6.LTS/lib" -i"F:/New_TexasInstruments/ccsv7/tools/compiler/ti-cgt-c2000_16.9.6.LTS/include" --reread_libs --xml_link_info="usb_dev_serial_linkInfo.xml" --rom_model -o "usb_dev_serial.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '

usb_dev_serial.hex: $(EXE_OUTPUTS)
	@echo 'Invoking: C2000 Hex Utility'
	"F:/New_TexasInstruments/ccsv7/tools/compiler/ti-cgt-c2000_16.9.6.LTS/bin/hex2000"  -o "usb_dev_serial.hex" $(EXE_OUTPUTS__QUOTED)
	@echo 'Finished building: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(BIN_OUTPUTS__QUOTED)$(EXE_OUTPUTS__QUOTED)
	-$(RM) "Example_2806xGpioToggle.obj" "F2806x_CodeStartBranch_ebss_init.obj" "F2806x_DBGIER.obj" "F2806x_DefaultIsr.obj" "F2806x_GlobalVariableDefs.obj" "F2806x_PieCtrl.obj" "F2806x_PieVect.obj" "F2806x_usDelay.obj" "sysctl.obj" "usb.obj" "usb_dev_serial.obj" "usb_hal.obj" "usb_serial_structs.obj" "Themis\Source\themis_gpio_init.obj" 
	-$(RM) "Example_2806xGpioToggle.d" "F2806x_DefaultIsr.d" "F2806x_GlobalVariableDefs.d" "F2806x_PieCtrl.d" "F2806x_PieVect.d" "sysctl.d" "usb.d" "usb_dev_serial.d" "usb_hal.d" "usb_serial_structs.d" "Themis\Source\themis_gpio_init.d" 
	-$(RM) "F2806x_CodeStartBranch_ebss_init.d" "F2806x_DBGIER.d" "F2806x_usDelay.d" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets