################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/ti/ccsv8/tools/compiler/ti-cgt-c2000_18.1.3.LTS

GEN_OPTS__FLAG := 
GEN_CMDS__FLAG := 

ORDERED_OBJS += \
"./ac3ph.obj" \
"./buckboost.obj" \
"./control.obj" \
"./dsp.obj" \
"./handler.obj" \
"./inverter.obj" \
"./mainCpu1.obj" \
"./mcu.obj" \
"./ntc.obj" \
"./stopwatch.obj" \
"./task.obj" \
"./F2837xD/F2837xD_Adc.obj" \
"./F2837xD/F2837xD_CodeStartBranch.obj" \
"./F2837xD/F2837xD_CpuTimers.obj" \
"./F2837xD/F2837xD_DefaultISR.obj" \
"./F2837xD/F2837xD_EPwm.obj" \
"./F2837xD/F2837xD_GlobalVariableDefs.obj" \
"./F2837xD/F2837xD_Gpio.obj" \
"./F2837xD/F2837xD_PieCtrl.obj" \
"./F2837xD/F2837xD_PieVect.obj" \
"./F2837xD/F2837xD_SysCtrl.obj" \
"./F2837xD/F2837xD_usDelay.obj" \
"../2837xD_RAM_lnk_cpu1.cmd" \
"../F2837xD_Headers_nonBIOS_cpu1.cmd" \
$(GEN_CMDS__FLAG) \
-llibc.a \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include F2837xD/subdir_vars.mk
-include subdir_rules.mk
-include F2837xD/subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(SV7A_DEPS)),)
-include $(SV7A_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
IVA5000_CPU01.out \

EXE_OUTPUTS__QUOTED += \
"IVA5000_CPU01.out" \

BIN_OUTPUTS += \
IVA5000_CPU01.hex \

BIN_OUTPUTS__QUOTED += \
"IVA5000_CPU01.hex" \


# All Target
all: IVA5000_CPU01.out

# Tool invocations
IVA5000_CPU01.out: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@echo 'Building target: "$@"'
	@echo 'Invoking: C2000 Linker'
	"C:/ti/ccsv8/tools/compiler/ti-cgt-c2000_18.1.3.LTS/bin/cl2000" -v28 -ml -mt --cla_support=cla1 --float_support=fpu32 --tmu_support=tmu0 --vcu_support=vcu2 -O1 --opt_for_speed=2 --fp_mode=relaxed --advice:performance=all --define=CPU1 --define=_LAUNCHXL_F28379D -k --asm_listing -z -m"IVA5000_CPU01.map" --stack_size=0x200 --warn_sections -i"C:/ti/ccsv8/tools/compiler/ti-cgt-c2000_18.1.3.LTS/lib" -i"C:/ti/ccsv8/tools/compiler/ti-cgt-c2000_18.1.3.LTS/include" --reread_libs --rom_model -o "IVA5000_CPU01.out" $(ORDERED_OBJS)
	@echo 'Finished building target: "$@"'
	@echo ' '

IVA5000_CPU01.hex: $(EXE_OUTPUTS)
	@echo 'Building files: $(strip $(EXE_OUTPUTS__QUOTED))'
	@echo 'Invoking: C2000 Hex Utility'
	"C:/ti/ccsv8/tools/compiler/ti-cgt-c2000_18.1.3.LTS/bin/hex2000"  -o "IVA5000_CPU01.hex" $(EXE_OUTPUTS__QUOTED)
	@echo 'Finished building: $(strip $(EXE_OUTPUTS__QUOTED))'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(BIN_OUTPUTS__QUOTED)$(EXE_OUTPUTS__QUOTED)
	-$(RM) "ac3ph.lst" "buckboost.lst" "control.lst" "dsp.lst" "handler.lst" "inverter.lst" "mainCpu1.lst" "mcu.lst" "ntc.lst" "stopwatch.lst" "task.lst" "F2837xD/F2837xD_Adc.lst" "F2837xD/F2837xD_CodeStartBranch.lst" "F2837xD/F2837xD_CpuTimers.lst" "F2837xD/F2837xD_DefaultISR.lst" "F2837xD/F2837xD_EPwm.lst" "F2837xD/F2837xD_GlobalVariableDefs.lst" "F2837xD/F2837xD_Gpio.lst" "F2837xD/F2837xD_PieCtrl.lst" "F2837xD/F2837xD_PieVect.lst" "F2837xD/F2837xD_SysCtrl.lst" "F2837xD/F2837xD_usDelay.lst" 
	-$(RM) "ac3ph.obj" "buckboost.obj" "control.obj" "dsp.obj" "handler.obj" "inverter.obj" "mainCpu1.obj" "mcu.obj" "ntc.obj" "stopwatch.obj" "task.obj" "F2837xD\F2837xD_Adc.obj" "F2837xD\F2837xD_CodeStartBranch.obj" "F2837xD\F2837xD_CpuTimers.obj" "F2837xD\F2837xD_DefaultISR.obj" "F2837xD\F2837xD_EPwm.obj" "F2837xD\F2837xD_GlobalVariableDefs.obj" "F2837xD\F2837xD_Gpio.obj" "F2837xD\F2837xD_PieCtrl.obj" "F2837xD\F2837xD_PieVect.obj" "F2837xD\F2837xD_SysCtrl.obj" "F2837xD\F2837xD_usDelay.obj" 
	-$(RM) "ac3ph.d" "buckboost.d" "control.d" "dsp.d" "handler.d" "inverter.d" "mainCpu1.d" "mcu.d" "ntc.d" "stopwatch.d" "task.d" "F2837xD\F2837xD_Adc.d" "F2837xD\F2837xD_CpuTimers.d" "F2837xD\F2837xD_DefaultISR.d" "F2837xD\F2837xD_EPwm.d" "F2837xD\F2837xD_GlobalVariableDefs.d" "F2837xD\F2837xD_Gpio.d" "F2837xD\F2837xD_PieCtrl.d" "F2837xD\F2837xD_PieVect.d" "F2837xD\F2837xD_SysCtrl.d" 
	-$(RM) "ac3ph.asm" "buckboost.asm" "control.asm" "dsp.asm" "handler.asm" "inverter.asm" "mainCpu1.asm" "mcu.asm" "ntc.asm" "stopwatch.asm" "task.asm" "F2837xD/F2837xD_Adc.asm" "F2837xD/F2837xD_CodeStartBranch.asm" "F2837xD/F2837xD_CpuTimers.asm" "F2837xD/F2837xD_DefaultISR.asm" "F2837xD/F2837xD_EPwm.asm" "F2837xD/F2837xD_GlobalVariableDefs.asm" "F2837xD/F2837xD_Gpio.asm" "F2837xD/F2837xD_PieCtrl.asm" "F2837xD/F2837xD_PieVect.asm" "F2837xD/F2837xD_SysCtrl.asm" "F2837xD/F2837xD_usDelay.asm" 
	-$(RM) "F2837xD\F2837xD_CodeStartBranch.d" "F2837xD\F2837xD_usDelay.d" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets