Description Resource Path Location Type
#10008-D cannot find file "sfra_f32_tmu_eabi.lib" 2837xD_FLASH_lnk_cpu1.cmd /f2837xd_EADI_test_application line 125 C/C++ Problem
#10010 errors encountered during linking; "f2837xd_EADI_test_application.out" not built f2837xd_EADI_test_application C/C++ Problem
#10234-D unresolved symbols remain f2837xd_EADI_test_application C/C++ Problem
gmake: *** [all] Error 2 f2837xd_EADI_test_application C/C++ Problem
gmake[1]: *** [f2837xd_EADI_test_application.out] Error 1 f2837xd_EADI_test_application C/C++ Problem
unresolved symbol _STACK_END, first referenced in ./sta_tests.obj f2837xd_EADI_test_application C/C++ Problem
unresolved symbol _stack, first referenced in ./sta_tests.obj f2837xd_EADI_test_application C/C++ Problem
unresolved symbol GPIO_setMasterCore, first referenced in ./sta_comm.obj f2837xd_EADI_test_application C/C++ Problem
unresolved symbol HwbistLoadSize, first referenced in ./sta_main.obj f2837xd_EADI_test_application C/C++ Problem
unresolved symbol HwbistLoadStart, first referenced in ./sta_main.obj f2837xd_EADI_test_application C/C++ Problem
unresolved symbol HwbistRunStart, first referenced in ./sta_main.obj f2837xd_EADI_test_application C/C++ Problem
unresolved symbol MemCfg_setLSRAMMasterSel, first referenced in C:/Users/hkwoo/Documents/Projects/Titan/f2837xd_diagnostic_EADI_library/CPU1_DEBUG/F2837xD_Diagnostic_STL_CPU1_DEBUG.lib f2837xd_EADI_test_application C/C++ Problem
unresolved symbol STL_Util_getST1, first referenced in C:/Users/hkwoo/Documents/Projects/Titan/f2837xd_diagnostic_EADI_library/CPU1_DEBUG/F2837xD_Diagnostic_STL_CPU1_DEBUG.lib f2837xd_EADI_test_application C/C++ Problem
#10068-D no matching section 2837xD_FLASH_lnk_cpu1.cmd /f2837xd_EADI_test_application line 124 C/C++ Problem
#10247-D creating output section "d1ram" without a SECTIONS specification f2837xd_EADI_test_application C/C++ Problem
#10247-D creating output section "dmatest" without a SECTIONS specification f2837xd_EADI_test_application C/C++ Problem
#10247-D creating output section "ls3ram" without a SECTIONS specification f2837xd_EADI_test_application C/C++ Problem
#10456-D You must specify the page for the specific placement of "UNION_7" when not using unified memory model. STA_F2837xD_FLASH_CPU1_CLASWBIST.cmd /f2837xd_EADI_test_application line 33 C/C++ Problem