/* =================================================================================
File name:       SVGENDPWM.H  
===================================================================================*/


#ifndef __SVGENDPWM_H__
#define __SVGENDPWM_H__

typedef struct  { _iq  Ualpha;          // Input: reference alpha-axis phase voltage
                  _iq  Ubeta;           // Input: reference beta-axis phase voltage
                  _iq  Ta;              // Output: reference phase-a switching function
                  _iq  Tb;              // Output: reference phase-b switching function
                  _iq  Tc;              // Output: reference phase-c switching function
                  _iq  tmp1;            // Variable: temp variable
                  _iq  tmp2;            // Variable: temp variable
                  _iq  tmp3;            // Variable: temp variable
                  Uint16 VecSector;     // Space vector sector
                } SVGENDPWM;


/*-----------------------------------------------------------------------------
Default initalizer for the SVGENDPWM object.
-----------------------------------------------------------------------------*/                     
#define SVGENDPWM_DEFAULTS { 0,0,0,0,0 }                       

/*------------------------------------------------------------------------------
Space Vector  Generator for Discontinuous PWM (SVGENDPWM) Macro Definition
------------------------------------------------------------------------------*/


#define SVGENDPWM_MACRO(v)                                                      \
                                                                                \
    v.tmp1= v.Ubeta;                                                            \
    v.tmp2= _IQdiv2(v.Ubeta) + (_IQmpy(_IQ(0.866),v.Ualpha));                   \
    v.tmp3= v.tmp2 - v.tmp1;                                                    \
                                                                                \
    v.VecSector=3;                                                              \
    v.VecSector=(v.tmp2> 0)?( v.VecSector-1):v.VecSector;                       \
    v.VecSector=(v.tmp3> 0)?( v.VecSector-1):v.VecSector;                       \
    v.VecSector=(v.tmp1< 0)?(7-v.VecSector) :v.VecSector;                       \
                                                                                \
    if     (v.VecSector==1 || v.VecSector==6)                                   \
        {                                                                           \
            v.Ta= 0;                                                                \
            v.Tb= v.tmp3;                                                           \
            v.Tc= v.tmp2 ;                                                          \
        }                                                                           \
    else if(v.VecSector==2 || v.VecSector==3)                                   \
        {                                                                           \
            v.Ta= -v.tmp3;                                                          \
            v.Tb= 0;                                                                \
            v.Tc= v.tmp1;                                                           \
        }                                                                           \
    else                                                                        \
        {                                                                           \
            v.Ta= -v.tmp2;                                                          \
            v.Tb= -v.tmp1;                                                          \
            v.Tc= 0;                                                                \
        }                                                                           \
                                                                                \
    v.Ta= _IQmpy2(v.Ta)-_IQ(1.0);                                               \
    v.Tb= _IQmpy2(v.Tb)-_IQ(1.0);                                               \
    v.Tc= _IQmpy2(v.Tc)-_IQ(1.0);                                               \

//  v.Tx is converted from (0,1) range to (-1,1) for PWM macro   

#endif // __SVGENDPWM_H__