################################################################################
# Automatically-generated file. Do not edit!
################################################################################

CG_TOOL_ROOT := /Applications/ti/ccs2031/ccs/tools/compiler/ti-cgt-c2000_22.6.2.LTS

GEN_OPTS__FLAG := --cmd_file="syscfg/board.opt" --cmd_file="syscfg/device_cmd.opt" --cmd_file="syscfg/c2000ware_libraries.opt" 
GEN_CMDS__FLAG := -l"syscfg/device_cmd.cmd" 

ORDERED_OBJS += \
"./CLATasks.obj" \
"./CLAdata.obj" \
"./Calibration.obj" \
"./Control.obj" \
"./DSPdata.obj" \
"./ISR.obj" \
"./MCUtoCLA.obj" \
"./Main.obj" \
"./Microlink.obj" \
"./SCI.obj" \
"./Scope.obj" \
"./Setpoints.obj" \
"./syscfg/board.obj" \
"./syscfg/clb_config.obj" \
"./syscfg/clb_sim.obj" \
"./syscfg/device_cmd.obj" \
"./syscfg/c2000ware_libraries.obj" \
"./DCL_error.obj" \
"./DCL_frwlog.obj" \
"./Thermocouple.obj" \
"./device/boot28.obj" \
"./device/device.obj" \
"./device/f28p55x_codestartbranch.obj" \
"/Applications/ti/c2000/C2000Ware_6_00_01_00/driverlib/f28p55x/driverlib/ccs/Debug/driverlib.lib" \
$(GEN_CMDS__FLAG) \
-lc2000ware_libraries.cmd.genlibs \
-llibc.a \
-lcla2_math_library_fpu32_eabi.lib \

-include ../makefile.init

RM := rm -rf
RMDIR := rm -rf

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include device/subdir_vars.mk
-include subdir_rules.mk
-include device/subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(SV7A_DEPS)),)
-include $(SV7A_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
test1053_13.out 

EXE_OUTPUTS__QUOTED += \
"test1053_13.out" 


# All Target
all: $(OBJS) $(LIB_SRCS) $(GEN_CMDS)
	@$(MAKE) --no-print-directory -Onone "test1053_13.out"

# Tool invocations
test1053_13.out: $(OBJS) $(LIB_SRCS) $(GEN_CMDS)
	@echo 'Building target: "$@"'
	@echo 'Invoking: C2000 Linker'
	"/Applications/ti/ccs2031/ccs/tools/compiler/ti-cgt-c2000_22.6.2.LTS/bin/cl2000" -v28 -ml -mt --cla_support=cla2 --float_support=fpu32 --tmu_support=tmu1 -Ooff --fp_mode=relaxed --define=DEBUG --define=CMD_FLASH --define=_FLASH --diag_suppress=10063 --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --abi=eabi --cla_background_task=off --cla_signed_compare_workaround=on -z -m"test1053_13.map" --heap_size=0x100 --stack_size=0x200 --warn_sections -i"/Applications/ti/ccs2031/ccs/tools/compiler/ti-cgt-c2000_22.6.2.LTS/lib" -i"/Applications/ti/c2000/C2000Ware_6_00_01_00" -i"/Users/dennisjarc/workspace_ccstheia/test1053_13/CPU1_FLASH/syscfg" -i"/Applications/ti/ccs2031/ccs/tools/compiler/ti-cgt-c2000_22.6.2.LTS/include" -i"/Applications/ti/c2000/C2000Ware_6_00_01_00/libraries/math/CLAmath/c28/lib" --reread_libs --define=CMD_FLASH --define=_FLASH --define=CMDTOOL --diag_wrap=off --display_error_number --xml_link_info="test1053_13_linkInfo.xml" --entry_point=code_start --rom_model -o "test1053_13.out" $(ORDERED_OBJS)
	@echo 'Finished building target: "$@"'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(GEN_MISC_FILES__QUOTED)$(GEN_FILES__QUOTED)$(EXE_OUTPUTS__QUOTED)
	-$(RM) "CLATasks.obj" "CLAdata.obj" "Calibration.obj" "Control.obj" "DSPdata.obj" "ISR.obj" "MCUtoCLA.obj" "Main.obj" "Microlink.obj" "SCI.obj" "Scope.obj" "Setpoints.obj" "syscfg/board.obj" "syscfg/clb_config.obj" "syscfg/clb_sim.obj" "syscfg/device_cmd.obj" "syscfg/c2000ware_libraries.obj" "DCL_error.obj" "DCL_frwlog.obj" "Thermocouple.obj" "device/boot28.obj" "device/device.obj" "device/f28p55x_codestartbranch.obj" 
	-$(RM) "CLAdata.d" "Calibration.d" "Control.d" "DSPdata.d" "ISR.d" "MCUtoCLA.d" "Main.d" "Microlink.d" "SCI.d" "Scope.d" "Setpoints.d" "syscfg/board.d" "syscfg/clb_config.d" "syscfg/device_cmd.d" "syscfg/c2000ware_libraries.d" "DCL_error.d" "Thermocouple.d" "device/device.d" 
	-$(RM) "syscfg/clb_sim.d" 
	-$(RM) "CLATasks.d" 
	-$(RM) "DCL_frwlog.d" "device/boot28.d" "device/f28p55x_codestartbranch.d" 
	-$(RMDIR) $(GEN_MISC_DIRS__QUOTED)
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets