################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

CG_TOOL_ROOT := C:/ti/ccsv5/tools/compiler/c2000_6.2.2

ORDERED_OBJS += \
$(GEN_CMDS__FLAG) \
"./usb_hal.obj" \
"./usb_dev_bulk.obj" \
"./usb_bulk_structs.obj" \
"./usb.obj" \
"./uartstdio.obj" \
"./uart.obj" \
"./systick.obj" \
"./sysctl.obj" \
"./interrupt.obj" \
"./F28X7x_usDelay.obj" \
"./F28X7x_SysCtrl.obj" \
"./F28X7x_PieVect.obj" \
"./F28X7x_PieCtrl.obj" \
"./F28X7x_Gpio.obj" \
"./F28X7x_GlobalVariableDefs.obj" \
"./F28X7x_DefaultISR.obj" \
"./F28X7x_CpuTimers.obj" \
"./F28X7x_CodeStartBranch.obj" \
"C:/cs30_controlsuite_submodules/cs30_f2837x/F28X7x_common/lib/usblib.lib" \
-l"rts2800_fpu32.lib" \
-l"2837x_RAM_lnk_cpu1_USB.cmd" \
-l"F2837x_Headers_nonBIOS_cpu1.cmd" \
-l"libc.a" \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 

# All Target
all: usb_dev_bulk_stress_cpu01.out

# Tool invocations
usb_dev_bulk_stress_cpu01.out: $(OBJS) $(LIB_SRCS) $(GEN_CMDS)
	@echo 'Building target: $@'
	@echo 'Invoking: C2000 Linker'
	"C:/ti/ccsv5/tools/compiler/c2000_6.2.2/bin/cl2000" -v28 -ml -mt --float_support=fpu32 --gcc --define=CPU1 --define=DEBUG --define=ccs_c2k --diag_warning=225 --display_error_number --gen_func_subsections=on -z -m"usb_dev_bulk_stress_cpu01.map" --stack_size=0x100 --warn_sections -i"C:/ti/ccsv5/tools/compiler/c2000_6.2.2/lib" -i"C:/ti/ccsv5/tools/compiler/c2000_6.2.2/include" -i"C:/cs30_controlsuite_submodules/cs30_f2837x/F28X7x_common/cmd" -i"C:/cs30_controlsuite_submodules/cs30_f2837x/F28X7x_headers/cmd" --reread_libs --display_error_number --xml_link_info="usb_dev_bulk_stress_cpu01_linkInfo.xml" --entry_point=code_start --rom_model -o "usb_dev_bulk_stress_cpu01.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(C2000_EXECUTABLE_OUTPUTS__QUOTED) "usb_dev_bulk_stress_cpu01.out"
	-$(RM) "F28X7x_CpuTimers.pp" "F28X7x_DefaultISR.pp" "F28X7x_GlobalVariableDefs.pp" "F28X7x_Gpio.pp" "F28X7x_PieCtrl.pp" "F28X7x_PieVect.pp" "F28X7x_SysCtrl.pp" "interrupt.pp" "sysctl.pp" "systick.pp" "uart.pp" "uartstdio.pp" "usb.pp" "usb_bulk_structs.pp" "usb_dev_bulk.pp" "usb_hal.pp" 
	-$(RM) "F28X7x_CodeStartBranch.obj" "F28X7x_CpuTimers.obj" "F28X7x_DefaultISR.obj" "F28X7x_GlobalVariableDefs.obj" "F28X7x_Gpio.obj" "F28X7x_PieCtrl.obj" "F28X7x_PieVect.obj" "F28X7x_SysCtrl.obj" "F28X7x_usDelay.obj" "interrupt.obj" "sysctl.obj" "systick.obj" "uart.obj" "uartstdio.obj" "usb.obj" "usb_bulk_structs.obj" "usb_dev_bulk.obj" "usb_hal.obj" 
	-$(RM) "F28X7x_CodeStartBranch.pp" "F28X7x_usDelay.pp" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets