0	0	0
0	0	0
0	0	0
0	0	0
0	0	0
0	0	0
0	0	0
0	0	0
0	0	0
0	0	0
0	0	0
0	0	0
0		
		
Summary of all IDs with max. DOD deviation below 15%		
		
Chem ID	max DOD error, %	Max R deviation, ratio
6121	6.13	1.2
6117	7.47	1.07
6116	7.48	2.76
6114	9.35	5.25
6113	9.99	1.92
6112	10.36	0.24
6107	10.78	-25.8
6111	10.95	1.89
6103	11	0.71
6118	11.15	-99.02
6108	11.16	2.13
643	11.95	0.4
		
Max. deviations for best ID is within recommended range. Chosen best chemical ID is suitable for programming the gauge.		
		
		
Selection of best generic ID for ROM based devices like bq274xx		
		
		
Device / Family #1		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
128	bq27421-G1A: 4.2V LiCoO2	100
3142	bq27421-G1D: 4.4V LiCoO2	100
354	bq27411-G1C: 4.35V LiCoO2	200
312	bq27421-G1B: 4.3V LiCoO2	200
Best generic ID 128		
Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule		
		
		
Device / Family #2		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
1210	bq27621:  (ALT_CHEM1) 4.3V LiCoO2	100
354	bq27621:  (ALT_CHEM2) 4.35V LiCoO2	200
1202	bq27621: (default) 4.2V LiCoO2	200
Best generic ID 1210		
Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule		
		
		
Device / Family #3		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
3230	bq27426: (default) 4.35V LiCoO2	100
3142	bq27426: (ALT-CHEM2) 4.4V LiCoO2	100
1202	bq27426: (ALT_CHEM1) 4.2V LiCoO2	200
Best generic ID 3230		
Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule