Chemistry ID selection tool, rev=2.57		
		
Configuration used in present fit:		
ProcessingType=2				
NumCellSeries=1		
ElapsedTimeColumn=0				
VoltageColumn=1				
CurrentColumn=2				
TemperatureColumn=3				
				
		
Best chemical ID : 2603	Best chemical ID max. deviation, % : 4.02	
		
		
		
Summary of all IDs with max. DOD deviation below 3%		
		
Chem ID	max DOD error, %	Max R deviation, ratio
0	0	0
		
Warning: Deviation is above recommended level. New chem ID needs to be released for this cell. Please contact your TI representative to send the cell to Dallas for characterization		
		
		
Selection of best generic ID for ROM based devices like bq274xx		
		
		
Device / Family #1		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
3142	bq27421-G1D: 4.4V LiCoO2	14.64
354	bq27411-G1C: 4.35V LiCoO2	16.94
128	bq27421-G1A: 4.2V LiCoO2	32.57
312	bq27421-G1B: 4.3V LiCoO2	39.17
Best generic ID 3142		
Warning: Deviation for best generic ID is above recommended level for this device / family. Consider using another device, flash based gauge or RAM programming of custom ID.		
		
		
Device / Family #2		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
354	bq27621:  (ALT_CHEM2) 4.35V LiCoO2	16.94
1210	bq27621:  (ALT_CHEM1) 4.3V LiCoO2	21.34
1202	bq27621: (default) 4.2V LiCoO2	24.92
Best generic ID 354		
Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule		
		
		
Device / Family #3		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
3142	bq27426: (ALT-CHEM2) 4.4V LiCoO2	14.64
3230	bq27426: (default) 4.35V LiCoO2	16.94
1202	bq27426: (ALT_CHEM1) 4.2V LiCoO2	24.92
Best generic ID 3142		
Warning: Deviation for best generic ID is above recommended level for this device / family. Consider using another device, flash based gauge or RAM programming of custom ID.		
		
       0	0		
Warning: voltage in V detected	 divider changed to 1		
Warning: Discharge rate is too high. High rate reduces ID detection accuracy	 10 hr rate is recomeended. Total discharge time is less than 5 hrs	 t_hrs=  2.56166666666667	0