Chemistry ID selection tool, rev=2.57		
		
Configuration used in present fit:		
ProcessingType=2		
NumCellSeries=1		
ElapsedTimeColumn=0		
VoltageColumn=1		
TemperatureColumn=2		
CurrentColumn=3		
		
Best chemical ID : 8293	Best chemical ID max. deviation, % : 1.94	
		
		
		
Summary of all IDs with max. DOD deviation below 15%		
		
Chem ID	max DOD error, %	Max R deviation, ratio
8293	1.94	0.6
8287	2.6	0.32
5396	3.02	0.25
2090	3.88	3.51
1867	4.93	0.56
2003	7.13	1.36
1671	9.21	0.84
7412	10.99	1.96
7151	12.14	1.72
7399	13.48	2.3
1899	13.96	0.49
		
Max. deviations for best ID is within recommended range. Chosen best chemical ID is suitable for programming the gauge.		
		
		
Selection of best generic ID for ROM based devices like bq274xx		
		
		
Device / Family #1		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
3142	bq27421-G1D: 4.4V LiCoO2	15.01
354	bq27411-G1C: 4.35V LiCoO2	16.92
128	bq27421-G1A: 4.2V LiCoO2	33.06
312	bq27421-G1B: 4.3V LiCoO2	42.38
Best generic ID 3142		
Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule		
		
		
Device / Family #2		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
1210	bq27621:  (ALT_CHEM1) 4.3V LiCoO2	16.08
354	bq27621:  (ALT_CHEM2) 4.35V LiCoO2	16.92
1202	bq27621: (default) 4.2V LiCoO2	18.76
Best generic ID 1210		
Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule		
		
		
Device / Family #3		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
3142	bq27426: (ALT-CHEM2) 4.4V LiCoO2	15.01
3230	bq27426: (default) 4.35V LiCoO2	15.46
1202	bq27426: (ALT_CHEM1) 4.2V LiCoO2	18.76
Best generic ID 3142		
Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule