波形文件使用  KingstVIS  打开

MCU->PD控制器
通道0 SCL
通道1 SDA

PD控制器->充电芯片
通道2 SCL
通道3 SDA


常温充电是指再室温（25℃）的情况下，高温是指电池温度超过50℃触发停止充电的情况。

正常主板：可以在电池高温的情况下停止充电。

异常主板：在电池高温的情况下无法停止充电，反复协商。


Use KingstVIS to open waveform files

MCU->PD controller
Channel 0 SCL
Channel 1 SDA

PD Controller -> Charging chip
Channel 2 SCL
Channel 3 SDA


Room temperature charging refers to the case of room temperature (25 ° C), high temperature refers to the case of battery temperature more than 50 ° C triggered to stop charging.

Normal motherboard: can stop charging in the case of high battery temperature.

Abnormal motherboard: In the case of high battery temperature can not stop charging, repeated negotiations.