Chemistry ID selection tool, rev=2.54		
		
Configuration used in present fit:		
ProcessingType = 2		
NumCellSeries = 4		
ElapsedTimeColumn=0		
VoltageColumn = 1		
CurrentColumn = 2		
TemperatureColumn = 3		
		
Best chemical ID : 426	Best chemical ID max. deviation, % : 7.66	
		
		
		
Summary of all IDs with max. DOD deviation below 15%		
		
Chem ID	max DOD error, %	Max R deviation, ratio
426	7.66	1.04
417	8.68	0.91
457	9.39	1.99
4166	9.44	0.78
4124	9.45	0.07
4163	9.87	4.11
4167	10.46	0.71
442	10.59	0.8
4141	10.6	0.07
428	10.76	1.23
4110	10.84	1.17
423	11.36	0.64
4173	11.89	2.98
405	11.97	0.53
425	12.1	0.47
4139	12.1	0.17
4175	12.38	1.93
4118	12.53	1.13
4150	12.53	0.65
450	12.65	0.47
416	12.68	0.79
4159	12.72	0.58
485	12.88	1.02
487	12.88	1.02
424	12.91	0.9
445	13.02	0.72
4157	13.14	0.76
4134	13.21	0.67
431	13.43	5.98
402	13.47	0.06
6106	13.49	0.96
474	13.56	0.69
490	13.59	4.51
4168	13.67	0.84
422	13.89	0.78
6110	13.97	0.71
465	14.09	0.51
4178	14.12	0.75
4174	14.15	0.83
4172	14.16	0.03
4109	14.23	0.77
462	14.26	0.52
4170	14.3	1.83
491	14.32	0.01
482	14.34	2.66
4161	14.39	0.5
4135	14.4	0.97
464	14.47	0.5
4130	14.47	0.56
4138	14.56	1.15
4106	14.65	0.72
461	14.69	1
4131	14.87	1.16
472	14.99	1.45
		
Max. deviations for best ID is within recommended range. Chosen best chemical ID is suitable for programming the gauge.		
		
		
Selection of best generic ID for ROM based devices like bq274xx		
		
		
Device / Family #1		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
354	bq27411-G1C: 4.35V LiCoO2	41.95
3142	bq27421-G1D: 4.4V LiCoO2	46.96
128	bq27421-G1A: 4.2V LiCoO2	56.07
312	bq27421-G1B: 4.3V LiCoO2	78.08
Best generic ID 354		
Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule		
		
		
Device / Family #2		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
354	bq27621:  (ALT_CHEM2) 4.35V LiCoO2	41.95
1202	bq27621: (default) 4.2V LiCoO2	41.98
1210	bq27621:  (ALT_CHEM1) 4.3V LiCoO2	45.43
Best generic ID 354		
Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule		
		
		
Device / Family #3		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
3230	bq27426: (default) 4.35V LiCoO2	39.79
1202	bq27426: (ALT_CHEM1) 4.2V LiCoO2	41.98
3142	bq27426: (ALT-CHEM2) 4.4V LiCoO2	46.96
Best generic ID 3230		
Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule