Chemistry ID selection tool, rev=2.54		
		
Configuration used in present fit:		
ProcessingType = 2		
NumCellSeries = 4		
ElapsedTimeColumn=0		
VoltageColumn = 1		
CurrentColumn = 2		
TemperatureColumn = 3		
		
Best chemical ID : 485	Best chemical ID max. deviation, % : 7.35	
		
		
		
Summary of all IDs with max. DOD deviation below 15%		
		
Chem ID	max DOD error, %	Max R deviation, ratio
485	7.35	0.26
487	7.35	0.26
450	7.68	0
428	9.06	0.87
440	10.06	0.66
481	10.2	0.58
425	10.26	0.86
482	10.69	0.6
405	11.1	0.34
453	11.4	0.48
402	11.71	0.03
424	11.76	0.9
464	11.93	0.89
431	12.18	7.06
4144	13.31	1.02
412	14.08	0.59
443	14.47	0.49
		
Max. deviations for best ID is within recommended range. Chosen best chemical ID is suitable for programming the gauge.		
		
		
Selection of best generic ID for ROM based devices like bq274xx		
		
		
Device / Family #1		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
354	bq27411-G1C: 4.35V LiCoO2	42.53
312	bq27421-G1B: 4.3V LiCoO2	43.06
3142	bq27421-G1D: 4.4V LiCoO2	48.11
128	bq27421-G1A: 4.2V LiCoO2	58.29
Best generic ID 354		
Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule		
		
		
Device / Family #2		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
354	bq27621:  (ALT_CHEM2) 4.35V LiCoO2	42.53
1202	bq27621: (default) 4.2V LiCoO2	42.77
1210	bq27621:  (ALT_CHEM1) 4.3V LiCoO2	46.3
Best generic ID 354		
Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule		
		
		
Device / Family #3		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
3230	bq27426: (default) 4.35V LiCoO2	40.7
1202	bq27426: (ALT_CHEM1) 4.2V LiCoO2	42.77
3142	bq27426: (ALT-CHEM2) 4.4V LiCoO2	48.11
Best generic ID 3230		
Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule		
		
		
Warning: Discharge rate is too high. High rate reduces ID detection accuracy	 10 hr rate is recomeended. Total discharge time is less than 5 hrs	 t_hrs=  2.55333333333333