Chemistry ID selection tool, rev=2.54		
		
Configuration used in present fit:		
ProcessingType=2		
NumCellSeries=1		
ElapsedTimeColumn=0		
VoltageColumn=1		
CurrentColumn=2		
TemperatureColumn=3		
		
Best chemical ID : 4171	Best chemical ID max. deviation, % : 8.26	
		
		
		
Summary of all IDs with max. DOD deviation below 15%		
		
Chem ID	max DOD error, %	Max R deviation, ratio
4171	8.26	1.74
6106	8.82	2.96
4150	9.21	1.27
4184	9.44	4.36
464	9.49	-435.65
448	9.6	-1752.06
400	9.66	-78.61
425	10.01	1.18
444	10.5	-337.37
4139	10.51	-403.61
457	10.82	3.49
487	10.89	0.05
485	10.89	0.05
424	10.92	0.81
462	11.1	-452.74
406	11.14	0.75
4175	11.25	2.38
445	11.26	0.99
4189	11.27	4.76
4185	11.37	-35.56
2160	11.56	-247.15
4188	11.64	2.32
4110	11.85	-212.52
4160	11.89	-176.46
423	12.1	0.84
4167	12.28	0.97
478	12.34	0.04
449	12.37	-2311.1
4174	12.44	1.39
472	12.63	-118.42
482	12.7	0.09
4159	12.74	-83.78
405	12.77	0.9
426	12.86	0.58
402	12.88	0.61
4180	12.89	1.99
4106	12.89	0.57
422	13.09	0.55
488	13.16	0.57
4172	13.16	1.49
414	13.25	-1391.28
6105	13.31	-343.39
4134	13.33	0.88
4111	13.42	-12.45
433	13.5	-551.52
410	13.52	-31715.82
4149	13.52	-453.48
4166	13.7	0.6
481	13.72	0.07
435	13.73	-565.08
417	13.79	-557.55
436	13.83	-609.3
447	13.86	1.57
411	13.89	0.54
461	13.97	1.97
429	14.15	0.76
6110	14.18	-360.16
432	14.53	-1260.21
4182	14.59	3.46
416	14.76	-421.08
491	14.87	-657.24
4151	14.89	3.64
474	14.95	1.18
		
Max. deviations for best ID is within recommended range. Chosen best chemical ID is suitable for programming the gauge.		
		
		
Selection of best generic ID for ROM based devices like bq274xx		
		
		
Device / Family #1		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
312	bq27421-G1B: 4.3V LiCoO2	21.89
354	bq27411-G1C: 4.35V LiCoO2	40.21
3142	bq27421-G1D: 4.4V LiCoO2	44.63
128	bq27421-G1A: 4.2V LiCoO2	54.09
Best generic ID 312		
Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule		
		
		
Device / Family #2		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
354	bq27621:  (ALT_CHEM2) 4.35V LiCoO2	40.21
1202	bq27621: (default) 4.2V LiCoO2	40.31
1210	bq27621:  (ALT_CHEM1) 4.3V LiCoO2	43.14
Best generic ID 354		
Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule		
		
		
Device / Family #3		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
3230	bq27426: (default) 4.35V LiCoO2	38.17
1202	bq27426: (ALT_CHEM1) 4.2V LiCoO2	40.31
3142	bq27426: (ALT-CHEM2) 4.4V LiCoO2	44.63
Best generic ID 3230		
Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule		
		
		
Warning: Max R deviation ratio can not be checked because discharge hr-rate is above 12.  Hr rate = 13.3828560242525		
Warning: Max R deviation ratio can not be checked because discharge hr-rate is above 12.  Hr rate = 13.3828560242525		
Warning: Max R deviation ratio can not be checked because discharge hr-rate is above 12.  Hr rate = 13.3828560242525