GPC CEDV tool, rev=53 Configuration used in present fit NumCellSeries=4 CellTermV=2700 ChemType=4 VoltageColumn=1 CurrentColumn=3 TemperatureColumn=2 ElapsedTimeColumn=0 FitMaxSOC%=12 FitMinSOC%=6 LearnSOC%=7 CEDV parameters resulting from the fit. If EDVV bit is set to 1, EMF and EDVR0 have to be multiplied by the number of serial cells when written to data flash DEREK NOTE: EDVV bit is same as EDV_pack (?) EMF 3083 EDVC0 58 EDVC1 0 EDVR1 198 EDVR0 243 EDVT0 3836 EDVTC 9 VOC75 13273 VOC50 13164 VOC25 12966 Recommended SOC deviation tolerance at EDV2 point is < 5% for low temperature and <3% for room and high temperature Deviations for this set of parameters are given below for each file file SOC error, % pass roomtemp_lowrate.csv -2.34270036485239 1 roomtemp_highrate.csv 1.93583115564269 1 hightemp_lowrate.csv -2.6132869576062 1 hightemp_highrate.csv -0.231096609701703 1 lowtemp_lowrate.csv 5.91774664472533 0 lowtemp_highrate.csv 0.506991169085775 1 Warning: Deviation is above recommended level. Retry the fit with different settings, or proceed on your own risk if the accuracy is acceptable for your application