Chemistry ID selection tool, rev=2.54		
		
Configuration used in present fit:		
ProcessingType=2		
NumCellSeries=1		
ElapsedTimeColumn=0		
VoltageColumn=1		
TemperatureColumn=2		
CurrentColumn=3		
		
Best chemical ID : 212	Best chemical ID max. deviation, % : 2.49	
		
		
		
Summary of all IDs with max. DOD deviation below 3%		
		
Chem ID	max DOD error, %	Max R deviation, ratio
212	2.49	0.61
7205	2.53	0.51
		
Max. deviations for best ID is within recommended range. Chosen best chemical ID is suitable for programming the gauge.		
		
		
Selection of best generic ID for ROM based devices like bq274xx		
		
		
Device / Family #1		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
128	bq27421-G1A: 4.2V LiCoO2	103.48
312	bq27421-G1B: 4.3V LiCoO2	114.98
354	bq27411-G1C: 4.35V LiCoO2	118.77
3142	bq27421-G1D: 4.4V LiCoO2	123.94
Best generic ID 128		
Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule		
		
		
Device / Family #2		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
1202	bq27621: (default) 4.2V LiCoO2	102.84
1210	bq27621:  (ALT_CHEM1) 4.3V LiCoO2	108.89
354	bq27621:  (ALT_CHEM2) 4.35V LiCoO2	118.77
Best generic ID 1202		
Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule		
		
		
Device / Family #3		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
1202	bq27426: (ALT_CHEM1) 4.2V LiCoO2	102.84
3230	bq27426: (default) 4.35V LiCoO2	118.78
3142	bq27426: (ALT-CHEM2) 4.4V LiCoO2	123.94
Best generic ID 1202		
Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule		
		
       0	0		
Warning: First OCVpoint has temperature outside of 45 to 10C range	 T=  -59.5		
Warning: First OCVpoint has temperature outside of 45 to 10C range	 T=  -59.5	0