Chemistry ID selection tool, rev=2.54 Configuration used in present fit: ProcessingType=2 NumCellSeries=4 ElapsedTimeColumn=0 VoltageColumn=1 CurrentColumn=2 TemperatureColumn=3 Best chemical ID : 3550 Best chemical ID max. deviation, % : 2.75 Summary of all IDs with max. DOD deviation below 3% Chem ID max DOD error, % Max R deviation, ratio 3550 2.75 1.08 Max. deviations for best ID is within recommended range. Chosen best chemical ID is suitable for programming the gauge. Selection of best generic ID for ROM based devices like bq274xx Device / Family #1 Generic Chem ID Device/ Voltage/ Chemistry max DOD error, % 3142 bq27421-G1D: 4.4V LiCoO2 12.36 354 bq27411-G1C: 4.35V LiCoO2 15.25 128 bq27421-G1A: 4.2V LiCoO2 20.22 312 bq27421-G1B: 4.3V LiCoO2 28.83 Best generic ID 3142 Warning: Deviation for best generic ID is above recommended level for this device / family. Consider using another device, flash based gauge or RAM programming of custom ID. Device / Family #2 Generic Chem ID Device/ Voltage/ Chemistry max DOD error, % 1210 bq27621: (ALT_CHEM1) 4.3V LiCoO2 15.03 354 bq27621: (ALT_CHEM2) 4.35V LiCoO2 15.25 1202 bq27621: (default) 4.2V LiCoO2 18.26 Best generic ID 1210 Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule Device / Family #3 Generic Chem ID Device/ Voltage/ Chemistry max DOD error, % 3142 bq27426: (ALT-CHEM2) 4.4V LiCoO2 12.36 3230 bq27426: (default) 4.35V LiCoO2 15.61 1202 bq27426: (ALT_CHEM1) 4.2V LiCoO2 18.26 Best generic ID 3142 Warning: Deviation for best generic ID is above recommended level for this device / family. Consider using another device, flash based gauge or RAM programming of custom ID. Warning: First OCVpoint has non-zero current I= -0.003 Please make sure you have a 2 hr relaxation period before the beginning of discharge. Warning: Last OCVpoint has non-zero current I= -0.003 Please make sure you have a 5 hr relaxation period after the end of discharge.