GPC CEDV tool, rev=60		
Configuration used in present fit		
NumCellSeries=5		
CellTermV=3200		
LearnSOC%=7		
FitMaxSOC%=12		
FitMinSOC%=6		
ChemType=6		
ElapsedTimeColumn=0		
VoltageColumn=2		
TemperatureColumn=1		
CurrentColumn=3		
		
CEDV parameters resulting from the fit. If EDVV bit is set to 1, EMF and EDVR0 have to be multiplied by the number of serial cells when written to data flash		
		
EMF	3686	
EDVC0	202	
EDVC1	0	
EDVR1	20	
EDVR0	6245	
EDVT0	4541	
EDVTC	11	
VOC75	19365	
VOC50	18344	
VOC25	17847	
		
		
Recommended SOC deviation tolerance at EDV2 point is  < 5% for low temperature and <3% for room and high temperature		
		
Deviations for this set of parameters are given below for each file		
		
file	SOC error, %	pass
roomtemp_lowrate.csv	8.70306659796321	0
roomtemp_highrate.csv	-2.31234449322925	1
hightemp_lowrate.csv	-119.392838805962	0
hightemp_highrate.csv	24.8635486528998	0
lowtemp_lowrate.csv	0.590375661234569	1
lowtemp_highrate.csv	-56.0063060037689	0
		
Accuracy Error: Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule