Resistance temperature compensation optimizer, rev=3.5			
			
Optimized Impedance Track parameters:			
			
Qmax, mAh : 8147			
			
Ra table normalized to 25C, uncompressed, unscaled			
			
DOD, %	Ra, mOhm		
			
0	35		
11.11	35		
22.22	35		
33.33	35		
44.44	50		
55.56	63		
66.67	50		
77.78	47		
80.95	49		
84.13	54		
87.3	70		
90.48	74		
93.65	114		
96.83	227		
100	398		
			
No charge data, Ra0_ch not computed"	 		
			
Thermal parameters:			
			
Temp a	1323		
Temp k	0.3		
Res Relax Time	4		
			
Optimized resistance temperature compensation parameters saved in chemdat12			
			
			
Due to GG file format issues, GG values have not been updated			
			
			
Warning: Automatic firmware properties detection failed. Rb_select defaults to 2. Please make sure that chem ID loaded in the GG file is the same as ID specified in the config.txt			
Warning: Automatic firmware properties detection failed. basescale defaults to 1. Please make sure that chem ID loaded in the GG file is the same as ID specified in the config.txt			
Error: negative room temperature resistance observed	 R=-0.0103865323811291 usually caused by wrong chem ID selection		
Warning: dod0 too large in low. temp. file	 dod0=0.306039006892345 usually caused by absense of relaxation		
Warning: dod0 too large in room. temp. file	 dod0=0.146978929561324 usually caused by absense of relaxation