Chemistry ID selection tool, rev=2.54		
		
Configuration used in present fit:		
ProcessingType = 2		
NumCellSeries = 1		
ElapsedTimeColumn=0		
TemperatureColumn = 1		
VoltageColumn = 2		
CurrentColumn = 3		
		
Best chemical ID : 337	Best chemical ID max. deviation, % : 5.36	
		
		
		
Summary of all IDs with max. DOD deviation below 3%		
		
Chem ID	max DOD error, %	Max R deviation, ratio
0	0	0
		
Warning: Deviation is above recommended level. New chem ID needs to be released for this cell. Please contact your TI representative to send the cell to Dallas for characterization		
		
		
Selection of best generic ID for ROM based devices like bq274xx		
		
		
Device / Family #1		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
3142	bq27421-G1D: 4.4V LiCoO2	15.1
128	bq27421-G1A: 4.2V LiCoO2	15.25
354	bq27411-G1C: 4.35V LiCoO2	15.76
312	bq27421-G1B: 4.3V LiCoO2	17.37
Best generic ID 3142		
Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule		
		
		
Device / Family #2		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
1210	bq27621:  (ALT_CHEM1) 4.3V LiCoO2	14.29
1202	bq27621: (default) 4.2V LiCoO2	14.31
354	bq27621:  (ALT_CHEM2) 4.35V LiCoO2	15.76
Best generic ID 1210		
Warning: Deviation for best generic ID is above recommended level for this device / family. Consider using another device, flash based gauge or RAM programming of custom ID.		
		
		
Device / Family #3		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
1202	bq27426: (ALT_CHEM1) 4.2V LiCoO2	14.31
3142	bq27426: (ALT-CHEM2) 4.4V LiCoO2	15.1
3230	bq27426: (default) 4.35V LiCoO2	16.29
Best generic ID 1202		
Warning: Deviation for best generic ID is above recommended level for this device / family. Consider using another device, flash based gauge or RAM programming of custom ID.		
		
		
Warning: Max R deviation ratio can not be checked because discharge hr-rate is above 12.  Hr rate = 4978.67304373521		
Warning: Max R deviation ratio can not be checked because discharge hr-rate is above 12.  Hr rate = 4978.67304373521		
Warning: Max R deviation ratio can not be checked because discharge hr-rate is above 12.  Hr rate = 4978.67304373521