Chemistry ID selection tool, rev=2.54		
		
Configuration used in present fit:		
ProcessingType=2		
NumCellSeries=1		
ElapsedTimeColumn=0		
VoltageColumn=1		
TemperatureColumn=2		
CurrentColumn=3		
		
Best chemical ID : 266	Best chemical ID max. deviation, % : 35.35	
		
		
		
Summary of all IDs with max. DOD deviation below 3%		
		
Chem ID	max DOD error, %	Max R deviation, ratio
0	0	0
		
Accuracy Error: Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule * Warning: First OCVpoint has non-zero current I=  0.004 Please make sure you have a 2 hr relaxation period before the beginning of discharge. * Warning: Last OCVpoint has non-zero current I=  -0.066 Please make sure you have a 5 hr relaxation period after the end of discharge.		
		
		
Selection of best generic ID for ROM based devices like bq274xx		
		
		
Device / Family #1		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
128	bq27421-G1A: 4.2V LiCoO2	46.07
312	bq27421-G1B: 4.3V LiCoO2	49.44
354	bq27411-G1C: 4.35V LiCoO2	50.07
3142	bq27421-G1D: 4.4V LiCoO2	60.24
Best generic ID 128		
Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule		
		
		
Device / Family #2		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
1202	bq27621: (default) 4.2V LiCoO2	46.26
1210	bq27621:  (ALT_CHEM1) 4.3V LiCoO2	46.58
354	bq27621:  (ALT_CHEM2) 4.35V LiCoO2	50.07
Best generic ID 1202		
Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule		
		
		
Device / Family #3		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
1202	bq27426: (ALT_CHEM1) 4.2V LiCoO2	46.26
3142	bq27426: (ALT-CHEM2) 4.4V LiCoO2	60.24
3230	bq27426: (default) 4.35V LiCoO2	61.81
Best generic ID 1202		
Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule		
		
		
Warning: First OCVpoint has non-zero current I=  0.004 Please make sure you have a 2 hr relaxation period before the beginning of discharge.		
Warning: Last OCVpoint has non-zero current I=  -0.066 Please make sure you have a 5 hr relaxation period after the end of discharge.