Chemistry ID selection tool, rev=2.52 Configuration used in present fit: ProcessingType = 2 NumCellSeries = 1 ElapsedTimeColumn = 2 VoltageColumn = 6 CurrentColumn = 9 TemperatureColumn = 12 Best chemical ID : 605 Best chemical ID max. deviation, % : 51.26 Summary of all IDs with max. DOD deviation below 15% Chem ID max DOD error, % Max R deviation, ratio 0 0 0 Accuracy Error: Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule Selection of best generic ID for ROM based devices like bq274xx Device / Family #1 Generic Chem ID Device/ Voltage/ Chemistry max DOD error, % 312 bq27421-G1B: 4.3V LiCoO2 777.79 354 bq27411-G1C: 4.35V LiCoO2 1663.96 128 bq27421-G1A: 4.2V LiCoO2 1695.34 3142 bq27421-G1D: 4.4V LiCoO2 1740.45 Best generic ID 312 Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule Device / Family #2 Generic Chem ID Device/ Voltage/ Chemistry max DOD error, % 354 bq27621: (ALT_CHEM2) 4.35V LiCoO2 1663.96 1202 bq27621: (default) 4.2V LiCoO2 1735.84 1210 bq27621: (ALT_CHEM1) 4.3V LiCoO2 1827.08 Best generic ID 354 Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule Device / Family #3 Generic Chem ID Device/ Voltage/ Chemistry max DOD error, % 3230 bq27426: (default) 4.35V LiCoO2 1440.75 1202 bq27426: (ALT_CHEM1) 4.2V LiCoO2 1735.84 3142 bq27426: (ALT-CHEM2) 4.4V LiCoO2 1740.45 Best generic ID 3230 Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule