GPC CEDV tool, rev=61 Configuration used in present fit ProcessingType=1 NumCellSeries=1 CellTermV=2700 ChemType=1 VoltageColumn=1 CurrentColumn=2 TemperatureColumn=3 ElapsedTimeColumn=0 FitMaxSOC%=12 FitMinSOC%=6 LearnSOC%=7 CEDV parameters resulting from the fit. If EDVV bit is set to 1, EMF and EDVR0 have to be multiplied by the number of serial cells when written to data flash EMF 3402 EDVC0 115 EDVC1 0 EDVR1 493 EDVR0 2652 EDVT0 3941 EDVTC 11 VOC75 3935 VOC50 3808 VOC25 3752 Recommended SOC deviation tolerance at EDV2 point is < 5% for low temperature and <3% for room and high temperature Deviations for this set of parameters are given below for each file file SOC error, % pass roomtemp_lowrate.csv -0.971464005905691 1 roomtemp_highrate.csv -4.52499502979749 1 hightemp_lowrate.csv -0.769013429803439 1 hightemp_highrate.csv 3.9296642349732 1 lowtemp_lowrate.csv 2.41399268216828 1 lowtemp_highrate.csv -0.271039778343413 1 Deviations are within recomended range. CEDV parameters are suitable for programming the gauge