Chemistry ID selection tool, rev=2.53 Configuration used in present fit: ProcessingType = 2 NumCellSeries = 12 ElapsedTimeColumn = 0 VoltageColumn = 1 CurrentColumn = 2 TemperatureColumn = 3 Best chemical ID : 2272 Best chemical ID max. deviation, % : 2.06 Summary of all IDs with max. DOD deviation below 3% Chem ID max DOD error, % Max R deviation, ratio 2272 2.06 4.83 2526 2.59 2.72 2246 2.61 3.76 2370 2.84 1.72 Max. deviations for best ID is within recommended range. Chosen best chemical ID is suitable for programming the gauge. Selection of best generic ID for ROM based devices like bq274xx Device / Family #1 Generic Chem ID Device/ Voltage/ Chemistry max DOD error, % 312 bq27421-G1B: 4.3V LiCoO2 7.99 128 bq27421-G1A: 4.2V LiCoO2 8.04 3142 bq27421-G1D: 4.4V LiCoO2 8.06 354 bq27411-G1C: 4.35V LiCoO2 8.16 Best generic ID 312 Warning: Deviation for best generic ID is above recommended level for this device / family. Consider using another device, flash based gauge or RAM programming of custom ID. Device / Family #2 Generic Chem ID Device/ Voltage/ Chemistry max DOD error, % 1202 bq27621: (default) 4.2V LiCoO2 7.79 1210 bq27621: (ALT_CHEM1) 4.3V LiCoO2 7.85 354 bq27621: (ALT_CHEM2) 4.35V LiCoO2 8.16 Best generic ID 1202 Warning: Deviation for best generic ID is above recommended level for this device / family. Consider using another device, flash based gauge or RAM programming of custom ID. Device / Family #3 Generic Chem ID Device/ Voltage/ Chemistry max DOD error, % 1202 bq27426: (ALT_CHEM1) 4.2V LiCoO2 7.79 3142 bq27426: (ALT-CHEM2) 4.4V LiCoO2 8.06 3230 bq27426: (default) 4.35V LiCoO2 9.42 Best generic ID 1202 Warning: Deviation for best generic ID is above recommended level for this device / family. Consider using another device, flash based gauge or RAM programming of custom ID.