0	0	0
0	0	0
0	0	0
0	0	0
0	0	0
0	0	0
0	0	0
0	0	0
0	0	0
0	0	0
0	0	0
0	0	0
0		
		
Summary of all IDs with max. DOD deviation below 15%		
		
Chem ID	max DOD error, %	Max R deviation, ratio
400	9.52	0.42
414	10.72	0.51
457	12.2	0.19
4213	12.94	0.54
4217	14.38	0.47
4223	14.49	0.47
448	14.64	0.44
4184	14.96	0.22
		
Max. deviations for best ID is within recommended range. Chosen best chemical ID is suitable for programming the gauge.		
		
		
Selection of best generic ID for ROM based devices like bq274xx		
		
		
Device / Family #1		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
128	bq27421-G1A: 4.2V LiCoO2	26.85
3142	bq27421-G1D: 4.4V LiCoO2	27.06
354	bq27411-G1C: 4.35V LiCoO2	27.11
312	bq27421-G1B: 4.3V LiCoO2	97.55
Best generic ID 128		
Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule		
		
		
Device / Family #2		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
354	bq27621:  (ALT_CHEM2) 4.35V LiCoO2	27.11
1202	bq27621: (default) 4.2V LiCoO2	27.26
1210	bq27621:  (ALT_CHEM1) 4.3V LiCoO2	28.38
Best generic ID 354		
Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule		
		
		
Device / Family #3		
Generic Chem ID	Device/ Voltage/ Chemistry	max DOD error, %
3230	bq27426: (default) 4.35V LiCoO2	26.35
3142	bq27426: (ALT-CHEM2) 4.4V LiCoO2	27.06
1202	bq27426: (ALT_CHEM1) 4.2V LiCoO2	27.26
Best generic ID 3230		
Warning: Generic ID Deviation is so high that it is most likely due to anomaly in the data. Please check that data files have recomended format, units and test schedule